Search results

Search results for 'AEB70US24' (22)

AEB70US24

  • CEC2008 & EISA2007 Compliant
  • Low Profile
  • Single Outputs from 5 V to 48 V
  • High Power Density
  • Universal Input
  • China Compulsory Certification (CCC) Qualified
  • 3 Year Warranty
More info

AEJ70US24

  • Regulated single outputs 12V to 48VDC

  • Energy Efficiency Level VI

  • European CoC Tier 2

  • Universal input

  • <0.15W standby power

  • -20°C to +65°C operation

  • 3 year warranty

More info

AEB70US48

  • CEC2008 & EISA2007 Compliant
  • Low Profile
  • Single Outputs from 5 V to 48 V
  • High Power Density
  • Universal Input
  • China Compulsory Certification (CCC) Qualified
  • 3 Year Warranty
More info

AEK40US24

  • Regulated sngle outputs 5V to 48VDC

  • Energy efficiency level VI

  • European CoC tier 2

  • Universal input

  • <0.075W standby power

  • 0°C to +60°C operation

  • 3 year warranty

More info

AEJ70US48

  • Regulated single outputs 12V to 48VDC

  • Energy Efficiency Level VI

  • European CoC Tier 2

  • Universal input

  • <0.15W standby power

  • -20°C to +65°C operation

  • 3 year warranty

More info

AEJ70US28

  • Regulated single outputs 12V to 48VDC

  • Energy Efficiency Level VI

  • European CoC Tier 2

  • Universal input

  • <0.15W standby power

  • -20°C to +65°C operation

  • 3 year warranty

More info

AEJ50US24

  • Regulated single outputs 12V to 48VDC

  • Energy Efficiency Level VI

  • European CoC Tier 2

  • Universal input

  • <0.15W standby power

  • 0°C to 65°C operation

  • 3 year warranty

More info

ASB75US24

  • 75W baseplate / conduction cooled

  • Half brick, low profile package

  • Single outputs from 12 to 48VDC

  • Input range 85 to 264VAC

  • Integral EMC filter, fuse & hold up capacitor

  • Class B conducted & radiated emissions

  • Power density 20.4W/in³

  • High efficiency, up to 90%

  • No load input power <150mW

  • Output voltage trim ±10%

  • Optional heatsink

  • -40°C to +85°C baseplate operating temperature

  • 3 year warranty

More info

AEB70US19

  • CEC2008 & EISA2007 Compliant
  • Low Profile
  • Single Outputs from 5 V to 48 V
  • High Power Density
  • Universal Input
  • China Compulsory Certification (CCC) Qualified
  • 3 Year Warranty
More info

AEB70US18

  • CEC2008 & EISA2007 Compliant
  • Low Profile
  • Single Outputs from 5 V to 48 V
  • High Power Density
  • Universal Input
  • China Compulsory Certification (CCC) Qualified
  • 3 Year Warranty
More info