| CCR420PS12CCR420 Series | 420W fan cooled 350W conduction cooled 225W convection cooled 129.4 x 83.5mm (5.1" x 3.3") footprint, 25.4mm profile Single outputs12 to 54VDC Input range 80 to 264VAC Medical (BF) and ITE approvals Low patient leakage <75μA Low earth leakage <300μA High efficiency, up to 94% Less than 0.5W no load input power -40°C to +80°C operation 3 year warranty
| |
| CCR200PS54CCR200 Series | 200W fan cooled 170W conduction cooled 110W convection cooled 78.6 x 57.9mm (3.1" x 2.3") footprint, 25.4mm profile Single outputs from 12 to 54VDC Input range 85 to 264VAC Medical (BF) and ITE approvals Low patient leakage <75μA Low earth leakage <300μA High efficiency, up to 94% Less than 0.32W no load input power -40°C to +80°C operation 3 year warranty
| |
| CCR200PS48CCR200 Series | 200W fan cooled 170W conduction cooled 110W convection cooled 78.6 x 57.9mm (3.1" x 2.3") footprint, 25.4mm profile Single outputs from 12 to 54VDC Input range 85 to 264VAC Medical (BF) and ITE approvals Low patient leakage <75μA Low earth leakage <300μA High efficiency, up to 94% Less than 0.32W no load input power -40°C to +80°C operation 3 year warranty
| |
| CCR200PS36CCR200 Series | 200W fan cooled 170W conduction cooled 110W convection cooled 78.6 x 57.9mm (3.1" x 2.3") footprint, 25.4mm profile Single outputs from 12 to 54VDC Input range 85 to 264VAC Medical (BF) and ITE approvals Low patient leakage <75μA Low earth leakage <300μA High efficiency, up to 94% Less than 0.32W no load input power -40°C to +80°C operation 3 year warranty
| |
| CCR200PS30CCR200 Series | 200W fan cooled 170W conduction cooled 110W convection cooled 78.6 x 57.9mm (3.1" x 2.3") footprint, 25.4mm profile Single outputs from 12 to 54VDC Input range 85 to 264VAC Medical (BF) and ITE approvals Low patient leakage <75μA Low earth leakage <300μA High efficiency, up to 94% Less than 0.32W no load input power -40°C to +80°C operation 3 year warranty
| |
| CCR200PS28CCR200 Series | 200W fan cooled 170W conduction cooled 110W convection cooled 78.6 x 57.9mm (3.1" x 2.3") footprint, 25.4mm profile Single outputs from 12 to 54VDC Input range 85 to 264VAC Medical (BF) and ITE approvals Low patient leakage <75μA Low earth leakage <300μA High efficiency, up to 94% Less than 0.32W no load input power -40°C to +80°C operation 3 year warranty
| |
| CCR200PS24CCR200 Series | 200W fan cooled 170W conduction cooled 110W convection cooled 78.6 x 57.9mm (3.1" x 2.3") footprint, 25.4mm profile Single outputs from 12 to 54VDC Input range 85 to 264VAC Medical (BF) and ITE approvals Low patient leakage <75μA Low earth leakage <300μA High efficiency, up to 94% Less than 0.32W no load input power -40°C to +80°C operation 3 year warranty
| |
| CCR200PS15CCR200 Series | 200W fan cooled 170W conduction cooled 110W convection cooled 78.6 x 57.9mm (3.1" x 2.3") footprint, 25.4mm profile Single outputs from 12 to 54VDC Input range 85 to 264VAC Medical (BF) and ITE approvals Low patient leakage <75μA Low earth leakage <300μA High efficiency, up to 94% Less than 0.32W no load input power -40°C to +80°C operation 3 year warranty
| |
| CCR200PS12CCR200 Series | 200W fan cooled 170W conduction cooled 110W convection cooled 78.6 x 57.9mm (3.1" x 2.3") footprint, 25.4mm profile Single outputs from 12 to 54VDC Input range 85 to 264VAC Medical (BF) and ITE approvals Low patient leakage <75μA Low earth leakage <300μA High efficiency, up to 94% Less than 0.32W no load input power -40°C to +80°C operation 3 year warranty
| |