Videos

The FLXPro Series: programmable, configurable AC-DC power solutions

AC-DC Power Supplies Industrial Semi fab Healthcare

Share

The FLXPro is a configurable, ultra-compact 1U AC-DC power platform that delivers programmable flexibility, digital intelligence and exceptional power density. Designed for high-performance environments, it streamlines integration while offering advanced control and safety features.

FLXPro 

  • Delivers up to 1.3kW high line, 1kW low line in a 1U package

  • Modular 4-slot design with customer-selectable outputs

  • Programmable 9V–66V output with +10% to -40% adjustment

  • ES1 isolated digital communication: PMBus over I²C

  • Real-time diagnostics and configurable alarms via iPSU Intelligent Power

  • Intuitive configuration, diagnostics and security via XPInsight UI

  • Black Box Snapshot for intelligent troubleshooting of shutdown events

  • Up to 93% efficiency for lower heat and energy costs

  • Medical (2xMOPP isolation) & ITE safety standards and SEMI F47 compliance

Complexity simplified: From advanced configurability to medical-grade & ITE safety, the FLXPro delivers a powerful, intelligent solution for modern, critical power system design.