Compact 60W and 150W DC-DC converters simplify power design for BF- and CF-rated medical equipment
XP Power introduces the QAM60T and HBM150C series of medical DC-DC converters, delivering 60W and 150W respectively in compact, industry-standard brick packages. Designed for BF- and CF-rated medical equipment, the new converters provide reliable, space-efficient power conversion for increasingly compact and power-demanding applications including patient monitoring, medical imaging and diagnostics, patient treatment equipment, and surgical systems and robotics.
Both series carry global medical safety approvals and meet IEC60601-1 requirements with 2 x MOPP and 5kVAC input-to-output isolation, helping simplify regulatory compliance and integration into patient-connected medical equipment. Ultra-low patient leakage current helps integration into patient-connected equipment, while high efficiency minimises power losses and heat generation. Baseplate cooling simplifies thermal management, reduces cooling requirements and supports reliable operation in compact equipment. With external components, the converters meet Class A conducted and radiated emissions requirements under EN 55032 / EN 55011. Remote On/Off, remote sense and output voltage trim provide additional system flexibility, while overvoltage, overtemperature and short-circuit protection help safeguard the converter and end application.
For space-constrained equipment requiring flexibility across different DC supply architectures, the 60W QAM60T combines a wide 4:1 input range of 9 to 36VDC with a compact quarter-brick format. The series offers single outputs of 5VDC, 12VDC, 15VDC and 24VDC, as well as ±12VDC and ±15VDC dual-output models. Patient leakage current of 4.5µA makes the QAM60T particularly well suited to CF-rated patient-connected medical equipment. Efficiency of up to 93.5% helps minimise power losses and heat generation, while operation from -40 to +105°C supports use in demanding thermal environments.
For applications with higher power requirements, the 150W HBM150C combines a 2:1 input range of 18 to 36VDC with single 12VDC, 15VDC and 24VDC outputs in an industry-standard half-brick format. Patient leakage current remains below 10µA, enabling designers to bring increased power capability to CF-rated patient-connected equipment. With efficiency up to 91.5% and operation from -40 to +100°C, the HBM150C provides a compact and thermally efficient solution for demanding medical systems.
The QAM60T and HBM150C are also suitable for industrial robotics, process control, telecommunications, distributed power architectures and battery-powered equipment where compact size, high isolation and reliable thermal performance are required.
The QAM60T and HBM150C series is available from Avnet Abacus, DigiKey, element14, Farnell, Mouser, RS, TME, approved regional distributors, or direct from XP Power with a 3-year warranty.
Recommended for you
40W ultra-compact DC-DC converters for space-constrained applications
XP Power launches the BCT40T series of 40W DC-DC converters, in an industry-leading 1” x 1” (25.4mm x 25.4mm) compact pa...
150W/200W DC-DC converters offer ultra-wide 12:1 input range for ultimate flexibility
XP Power has just released two new series of baseplate cooled DC-DC brick converters, RDF200 and RDF300
Ultra-compact, medically approved, 4:1 input DC-DC converters for BF and CF rated applications
XP Power introduces the JMR03/10/20 series of 3W, 10W, and 20W DC-DC converters.
MOPP, DC-DC converters simplify development of medical devices
XP Power has launched a new range of 20 Watt DC-DC power modules with international agency approvals for medical/healthc...