XP Power
nanofleX Series

nanofleX Series

1.2kW configurable AC-DC power supplies for medical (2 x MOPP) & ITE applications

The N12 nanofleX configurable 1U power supply has been designed to maximize efficiency and minimize audible fan noise to combat the traditional challenges associated with low profile configurable products. The chassis can provide 850W with universal input or 1.2kW with high line (or line to line) with up to 4 outputs. These outputs are customer selected from a wide range of fixed or variable voltages between 3.3V & 60VDC.

The N12 is suited to Industrial (IEC 62368) & Medical (IEC 60601) applications with earth leakage current below 300µA whilst returning excellent emission performance. This fully featured power supply can be controlled with both analogue and digital (I²C) commands, provides a full 10W (5V/2A) standby rail and a range of connectivity options.

Features

  • 1.2kW high line 850W low line fan cooled

  • Configurable for fast time to market

  • Slots for up to 4 output modules

  • Output modules 3V3 to 60VDC

  • Module power up to 300W

  • Input range 85 to 264VAC

  • Medical (2 x MOPP) & ITE approvals

  • Digital configurability & status monitoring via PMBus

  • Parallel options for increased versatility

  • PMBus digital interface

  • Graphical user interface (GUI)

  • Optional reverse air fans with no load derating

  • SEMI F47 compliant

  • -40°C to +70°C operating temperature

  • Full load to +50°C

  • 3 year warranty