
12W
Regulated single outputs 5V to 12VDC
Energy efficiency level VI
European CoC tier 2
Fixed mains connectors
Universal input
Class II construction
1 year warranty

5W plugtop AC-DC power supplies with ITE approvals, supplied complete with interchangeable US, UK, EU & AU plugs
The VFR05 series of 5W external AC-DC wall-mount adaptors offer single output voltages ranging from 5V to 12VDC and are available with multiple USB options in addition to the standard jack plug connector.
The VFR05 series complies with level VI (level VII ready) energy efficiency standards with high active mode efficiency and extremely low no load power consumption. These adaptors are supplied complete with interchangeable US, UK, EU and AU mains connectors to enable global use.
The VFR05 series also offers Class B conducted and radiated emissions, Class II construction, worldwide industrial safety approvals, benefiting system designers with easy integration into a wide range of applications in industrial technology, communications, home automation and consumer electronics.
The VFR05US050-BB has a body mounted USB A socket.
The VFR05US050-UB has a micro USB B plug on a 1.5m lead.
The VFR05USxxx-JA each have a 5.5mm x 2.1mm center positive barrrel jack.
Regulated single outputs 5.0V to 12.0VDC
Universal 90 to 264VAC input range
Standard barrel jack and USB connectors
Level VI (level VII ready) energy efficiency standard
Interchangeable AC mains connectors included
Class B conducted and radiated emissions
Class II construction
UL/EN/IEC 62368-1 ITE safety approvals
Limited Power Source (LPS) approved
0°C to +60°C operating temperature
1 year warranty
| Model number | Power | Input voltage | Output voltage | Output current | Actions |
|---|---|---|---|---|---|
| 5W | Single Phase | 5V | 1A | ||
| 5W | Single Phase | 5V | 1A | ||
| 5W | Single Phase | 5V | 1A | ||
| 5W | Single Phase | 9V | 0.55A | ||
| 5W | Single Phase | 12V | 0.42A |
No documents yet.
No resources yet.