NTN21K0 Series
21kW regulated high voltage AC-DC power supplies with isolated output voltages from 0-6.5VDC to 0-350VDC
The NTN21K0 series are highly stable linear regulated power supplies with low ripple and an isolated output. Featuring thyristor (SCR) pre-regulation followed by transistor regulation to provide double stabilization.
The power supplies can be operated in local, analog (optional) and digital (optional) operating modes.
Sense line connections provide feedback compensation for voltage drop in the load lines.
Features
Output voltages 0-6.5VDC to 0-350VDC isolated
3 phase AC input
Continuous operation at full rated power
Multi-function control panel with user friendly interface
Digital, LAN and USB interface option
Analog programming/interface option
Manual voltage & current control with automatic transition & digital display
Set-point display via a button
Set-point adjustment possible with disabled output
Push-button switch for output voltage
Short circuit & arc protection
Inrush current limiter
2 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
NTN21K0-6V5 | 21000W | Three Phase | 6.5V | 2000A | Datasheet | RFQ | |
|
|
NTN21K0-12V5 | 21000W | Three Phase | 12.5V | 1500A | Datasheet | RFQ | |
|
|
NTN21K0-20 | 21000W | Three Phase | 20V | 800A | Datasheet | RFQ | |
|
|
NTN21K0-35 | 21000W | Three Phase | 35V | 600A | Datasheet | RFQ | |
|
|
NTN21K0-65 | 21000W | Three Phase | 65V | 300A | Datasheet | RFQ | |
|
|
NTN21K0-125 | 21000W | Three Phase | 125V | 150A | Datasheet | RFQ | |
|
|
NTN21K0-200 | 21000W | Three Phase | 200V | 100A | Datasheet | RFQ | |
|
|
NTN21K0-350 | 21000W | Three Phase | 350V | 60A | Datasheet | RFQ |