MCP15K0 Series
15kW regulated high voltage AC-DC power supplies with floating outputs from 0-125VDC to 0-2kVDC
The MCP15K0 series are highly stable switch-mode power supplies with low ripple and a floating output. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
Features
Output voltages 0-125VDC to 0-2kVDC floating
3 phase AC input
Continuous operation at full rated power
Multi-function control panel with user friendly interface
Digital, LAN and USB interface option
Analog programming/interface option
Manual voltage and current control with digital display
Set-point display via a button
Set-point adjustment possible with disabled output
Push-button switch for output voltage
Low ripple
CE marked, EN61010-1 compliant
Short circuit & arc protection
2 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
MCP125F1h2S | 15000W | Three Phase | 125V | 120A | Datasheet | RFQ | |
|
|
MCP200F75KS | 15000W | Three Phase | 200V | 75A | Datasheet | RFQ | |
|
|
MCP350F42KS | 15000W | Three Phase | 350V | 42A | Datasheet | RFQ | |
|
|
MCP650F22KS | 15000W | Three Phase | 650V | 22.5A | Datasheet | RFQ | |
|
|
MCP1K2F12KS | 15000W | Three Phase | 1250V | 12A | Datasheet | RFQ | |
|
|
MCP2K0F7K0S | 15000W | Three Phase | 2000V | 7A | Datasheet | RFQ |