NTN10K5 Series
10.5kW regulated high voltage AC-DC power supplies with isolated output voltages from 0-6.5VDC to 0-350VDC
The NTN10K5 series are highly stable linear regulated power supplies with low ripple and an isolated output. Featuring thyristor (SCR) pre-regulation followed by transistor regulation to provide double stabilization.
The power supplies can be operated in local, analog (optional) and digital (optional) operating modes.
Sense line connections provide feedback compensation for voltage drop in the load lines.
Features
- Output voltages 0-6.5VDC to 0-350VDC isolated
- 3 phase AC input
- Continuous operation at full rated power
- Multi-function control panel with user friendly interface
- Digital, LAN and USB interface option
- Analog programming/interface option
- Manual voltage & current control with automatic transition & digital display
- Set-point display via a button
- Set-point adjustment possible with disabled output
- Push-button switch for output voltage
- Short circuit & arc protection
- Inrush current limiter
- 2 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
NTN10K5-6V5 | 10500W | Three Phase | 6.5V | 1000A | Datasheet | RFQ | |
|
|
NTN10K5-12V5 | 10500W | Three Phase | 12.5V | 800A | Datasheet | RFQ | |
|
|
NTN10K5-20 | 10500W | Three Phase | 20V | 500A | Datasheet | RFQ | |
|
|
NTN10K5-35 | 10500W | Three Phase | 35V | 300A | Datasheet | RFQ | |
|
|
NTN10K5-65 | 10500W | Three Phase | 65V | 150A | Datasheet | RFQ | |
|
|
NTN10K5-125 | 10500W | Three Phase | 125V | 80A | Datasheet | RFQ | |
|
|
NTN10K5-200 | 10500W | Three Phase | 200V | 50A | Datasheet | RFQ | |
|
|
NTN10K5-350 | 10500W | Three Phase | 350V | 30A | Datasheet | RFQ |