NTN100K0 Series

100kW regulated high voltage AC-DC power supplies with isolated output voltages from 0-125VDC to 0-350VDC

The NTN100K0 series are highly stable linear regulated power supplies with low ripple and an isolated output. Featuring thyristor (SCR) pre-regulation followed by transistor regulation to provide double stabilization.

The power supplies can be operated in local, analog (optional) and digital (optional) operating modes.

Sense line connections provide feedback compensation for voltage drop in the load lines.

Features

  • Output voltages 0-125VDC to 0-350VDC isolated

  • 3 phase AC input

  • Continuous operation at full rated power

  • Multi-function control panel with user friendly interface

  • Digital, LAN and USB interface option

  • Analog programming/interface option

  • Manual voltage & current control with automatic transition & digital display

  • Set-point display via a button

  • Set-point adjustment possible with disabled output

  • Push-button switch for output voltage

  • Short circuit & arc protection

  • Inrush current limiter

  • 2 year warranty

Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
NTN100K0-125 NTN100K0-125 100000W Three Phase 125V 800A Datasheet RFQ
NTN100K0-200 NTN100K0-200 100000W Three Phase 200V 500A Datasheet RFQ
NTN100K0-350 NTN100K0-350 100000W Three Phase 350V 300A Datasheet RFQ
No documents yet.
No documents yet.