MCA6K0 Series
6kW regulated high voltage AC-DC power supplies with outputs from 0-150VDC to 0-3kVDC
The MCA6K0 series are a switch-mode power supplies with continuous automatic range adjustment. They provide the full output performance over a wide voltage and current range. Due to the automatic power limit, their working range compared to other power supplies is about three times wider.
The high switching frequency achieves a low residual ripple in the generated output voltage with high stability, good control dynamics, and at the same time only a low amount of stored energy.
Features
Output voltages 0-150VDC to 0-3kVDC
For models up to 750VDC: floating output
Autoranging characteristic with fixed power limit
3 phase AC input
Continuous operation at full rated power
Voltage and constant current control with automatic transition
Control mode display with LED’s and power limit LED
Digital and/or analog interface option
Manual voltage and current control with 10 turn potentiometer
Set-point display via a button
Set-point adjustment possible with disabled output
Push-button switch for output voltage
Short circuit & arc protection
2 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
MCA150F1H2S | 6000W | Three Phase | 150V | 120A | Datasheet | RFQ | |
|
|
MCA400F48KS | 6000W | Three Phase | 400V | 48A | Datasheet | RFQ | |
|
|
MCA750F24KS | 6000W | Three Phase | 750V | 24A | Datasheet | RFQ | |
|
|
MCA1K5P12KS | 6000W | Three Phase | 1500V | 12A | Datasheet | RFQ | |
|
|
MCA1K5N12KS | 6000W | Three Phase | -1500V | 12A | Datasheet | RFQ | |
|
|
MCA3K0P6K0S | 6000W | Three Phase | 3000V | 6A | Datasheet | RFQ | |
|
|
MCA3K0N6K0S | 6000W | Three Phase | -3000V | 6A | Datasheet | RFQ |