JCA06 Series
2:1 input, 6W, regulated, DC-DC converters in a 25.4 x 20.3mm (1" x 0.8") PCB mount package
The JCA06 series is housed in a 25.4 x 20.3 x 10.2 mm (1" x 0.8" x 0.4”) PCB mount metal case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC and dual outputs ±5, ±12 or ±15VDC.
The 6W JCA06 has 1.5kVDC isolation between input and output, over voltage, overload & short circuit protection is standard. The operating temperature range is from -40°C to +100°C, with derating above +75°C.
Features
Regulated single & dual outputs
2:1 input range
Single outputs 3.3 to 15VDC
Dual outputs ±5.0 to ±15VDC
25.4 x 20.3mm (1.0" x 0.8") metal case
1.5kVDC isolation
-40°C to +100°C operating temperature
Full power to +75°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JCA0605D01 | 6W | 4.5 to 9VDC | 5V, -5V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JCA0605D02 | 6W | 4.5 to 9VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ |
|
|
JCA0605D03 | 6W | 4.5 to 9VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
|
|
JCA0605S03 | 6W | 4.5 to 9VDC | 3.3V | 1.52A | Datasheet | Stock | RFQ |
|
|
JCA0605S05 | 6W | 4.5 to 9VDC | 5V | 1A | Datasheet | Stock | RFQ |
|
|
JCA0605S12 | 6W | 4.5 to 9VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
|
|
JCA0605S15 | 6W | 4.5 to 9VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
|
|
JCA0612D01 | 6W | 9 to 18VDC | 5V, -5V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JCA0612D02 | 6W | 9 to 18VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ |
|
|
JCA0612D03 | 6W | 9 to 18VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
|
|
JCA0612S03 | 6W | 9 to 18VDC | 3.3V | 1.52A | Datasheet | Stock | RFQ |
|
|
JCA0612S05 | 6W | 9 to 18VDC | 5V | 1A | Datasheet | Stock | RFQ |
|
|
JCA0612S12 | 6W | 9 to 18VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
|
|
JCA0612S15 | 6W | 9 to 18VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
|
|
JCA0624D01 | 6W | 18 to 36VDC | 5V, -5V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JCA0624D02 | 6W | 18 to 36VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ |
|
|
JCA0624D03 | 6W | 18 to 36VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
|
|
JCA0624S03 | 6W | 18 to 36VDC | 3.3V | 1.52A | Datasheet | Stock | RFQ |
|
|
JCA0624S05 | 6W | 18 to 36VDC | 5V | 1A | Datasheet | Stock | RFQ |
|
|
JCA0624S12 | 6W | 18 to 36VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
|
|
JCA0624S15 | 6W | 18 to 36VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
|
|
JCA0648D01 | 6W | 36 to 75VDC | 5V, -5V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JCA0648D02 | 6W | 36 to 75VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ |
|
|
JCA0648D03 | 6W | 36 to 75VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
|
|
JCA0648S03 | 6W | 36 to 75VDC | 3.3V | 1.52A | Datasheet | Stock | RFQ |
|
|
JCA0648S05 | 6W | 36 to 75VDC | 5V | 1A | Datasheet | Stock | RFQ |
|
|
JCA0648S12 | 6W | 36 to 75VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
|
|
JCA0648S15 | 6W | 36 to 75VDC | 15V | 0.4A | Datasheet | Stock | RFQ |