XP Power
ITX Series

ITX Series

2:1 input, 6W, regulated, DC-DC converters in a SIP8 PCB mount package

The ITX series is housed in a SIP8 PCB mount plastic case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12, 15 & 24VDC and dual outputs ±5, ±12 & ±15VDC.

The 6W ITX series has 1.5kVDC isolation (3kVDC optional) between input and output, short circuit protection is standard, remote On/Off is optional. The operating temperature range is from -40°C to +90°C, with derating above +65°C.

Features

  • Regulated single & dual outputs

  • 2:1 input range

  • Single outputs 3.3 to 24VDC

  • Dual outputs ±5.0 to ±15VDC

  • SIP8 package

  • 1.5kVDC isolation, 3.0kVDC option

  • Remote On/Off option

  • -40°C to +90°C operating temperature

  • Full power to +65°C

  • 3 year warranty

Model numberPowerInput voltageOutput voltageOutput currentActions
6W4.5 to 9 VDC3.3V1.3A
6W4.5 to 9 VDC5V1.2A
6W4.5 to 9 VDC9V0.666A
6W4.5 to 9 VDC12V0.5A
6W4.5 to 9 VDC15V0.4A
6W4.5 to 9 VDC24V0.25A
6W4.5 to 9 VDC5V, -5V0.6A, 0.6A
6W4.5 to 9 VDC12V, -12V0.25A, 0.25A
6W4.5 to 9 VDC15V, -15V0.2A, 0.2A
6W9 to 18 VDC3.3V1.3A
6W9 to 18 VDC5V1.2A
6W9 to 18 VDC9V0.666A
6W9 to 18 VDC12V0.5A
6W9 to 18 VDC15V0.4A
6W9 to 18 VDC24V0.25A
6W9 to 18 VDC5V, -5V0.6A, 0.6A
6W9 to 18 VDC12V, -12V0.25A, 0.25A
6W9 to 18 VDC15V, -15V0.2A, 0.2A
6W18 to 36 VDC3.3V1.3A
6W18 to 36 VDC5V1.2A
6W18 to 36 VDC9V0.666A
6W18 to 36 VDC12V0.5A
6W18 to 36 VDC15V0.4A
6W18 to 36 VDC24V0.25A
6W18 to 36 VDC5V, -5V0.6A, 0.6A
6W18 to 36 VDC12V, -12V0.25A, 0.25A
6W18 to 36 VDC15V, -15V0.2A, 0.2A
6W36 to 75 VDC3.3V1.3A
6W36 to 75 VDC5V1.2A
6W36 to 75 VDC9V0.666A
6W36 to 75 VDC12V0.5A
6W36 to 75 VDC15V0.4A
6W36 to 75 VDC24V0.25A
6W36 to 75 VDC5V, -5V0.6A, 0.6A
6W36 to 75 VDC12V, -12V0.25A, 0.25A
6W36 to 75 VDC15V, -15V0.2A, 0.2A