IQ Series

±10% input, 1W, semi-regulated, DC-DC converters in a SIP7 PCB mount package

The IQ series is housed in a SIP7 plastic case for PCB mounting. Featuring a ±10% input voltage range for 5, 12, 15 24 & 48VDC nominal inputs, offering single outputs of 5, 9, 12 or 15VDC, dual outputs ±5, ±9, ±12 & ±15VDC.

The 1W IQ provides 1kVDC isolation between input and output as standard, with 3kVDC isolation available as an option. The operating temperature range is from -40°C to +85°C with no derating.

 

Features

  • Semi-regulated single & dual outputs
  • ±10% input range
  • Single outputs 5.0 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • SIP7 package
  • 1.0kVDC isolation, 3.0kVDC option
  • -40°C to +85°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IQ0505SA 1W 4.5 to 5.5VDC 5V 0.2A Datasheet Stock RFQ
IQ0509SA 1W 4.5 to 5.5VDC 9V 0.111A Datasheet Stock RFQ
IQ0512SA 1W 4.5 to 5.5VDC 12V 0.083A Datasheet Stock RFQ
IQ0515SA 1W 4.5 to 5.5VDC 15V 0.067A Datasheet Stock RFQ
IQ1205SA 1W 10.8 to 13.2VDC 5V 0.2A Datasheet Stock RFQ
IQ1209SA 1W 10.8 to 13.2VDC 9V 0.111A Datasheet Stock RFQ
IQ1212SA 1W 10.8 to 13.2VDC 12V 0.083A Datasheet Stock RFQ
IQ1215SA 1W 10.8 to 13.2VDC 15V 0.067A Datasheet Stock RFQ
IQ1505SA 1W 13.5 to 16.5VDC 5V 0.2A Datasheet Stock RFQ
IQ1509SA 1W 13.5 to 16.5VDC 9V 0.111A Datasheet Stock RFQ
IQ1512SA 1W 13.5 to 16.5VDC 12V 0.083A Datasheet Stock RFQ
IQ1515SA 1W 13.5 to 16.5VDC 15V 0.067A Datasheet Stock RFQ
IQ2405SA 1W 21.6 to 26.4VDC 5V 0.2A Datasheet Stock RFQ
IQ2409SA 1W 21.6 to 26.4VDC 9V 0.111A Datasheet Stock RFQ
IQ2412SA 1W 21.6 to 26.4VDC 12V 0.083A Datasheet Stock RFQ
IQ2415SA 1W 21.6 to 26.4VDC 15V 0.067A Datasheet Stock RFQ
IQ4805SA 1W 43.2 to 52.8VDC 5V 0.2A Datasheet Stock RFQ
IQ4809SA 1W 43.2 to 52.8VDC 9V 0.111A Datasheet Stock RFQ
IQ4812SA 1W 43.2 to 52.8VDC 12V 0.083A Datasheet Stock RFQ
IQ4815SA 1W 43.2 to 52.8VDC 15V 0.067A Datasheet Stock RFQ
No resources yet.