IB Series

±10% input, 1W, unregulated, single output DC-DC converters in a SIP7 or DIP14 PCB mount package

The IB series of compact SIP7 and DIP14 format DC-DC converters offer a cost effective, versatile and convenient solution to many applications within electronic circuits.

With 1kV isolation, these single output converters can be used for example in process control, instrumentation and logic circuits.

 

Features

  • Unregulated single output
  • ±10% input range
  • Single outputs 3.3 to 24VDC
  • SIP7 or DIP14 package
  • Industry standard pinout
  • 1.0kVDC isolation
  • -40 °C to +85°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IB0503S 1W 4.5 to 5.5VDC 3.3V 0.303A Datasheet Stock RFQ
IB0505S 1W 4.5 to 5.5VDC 5V 0.2A Datasheet Stock RFQ
IB0509S 1W 4.5 to 5.5VDC 9V 0.111A Datasheet Stock RFQ
IB0512S 1W 4.5 to 5.5VDC 12V 0.084A Datasheet Stock RFQ
IB0515S 1W 4.5 to 5.5VDC 15V 0.066A Datasheet Stock RFQ
IB0524S 1W 4.5 to 5.5VDC 24V 0.042A Datasheet Stock RFQ
IB1203S 1W 10.8 to 13.2VDC 3.3V 0.303A Datasheet Stock RFQ
IB1205S 1W 10.8 to 13.2VDC 5V 0.2A Datasheet Stock RFQ
IB1209S 1W 10.8 to 13.2VDC 9V 0.111A Datasheet Stock RFQ
IB1212S 1W 10.8 to 13.2VDC 12V 0.084A Datasheet Stock RFQ
IB1215S 1W 10.8 to 13.2VDC 15V 0.066A Datasheet Stock RFQ
IB1224S 1W 10.8 to 13.2VDC 24V 0.042A Datasheet Stock RFQ
IB2403S 1W 21.6 to 26.4VDC 3.3V 0.303A Datasheet Stock RFQ
IB2405S 1W 21.6 to 26.4VDC 5V 0.2A Datasheet Stock RFQ
IB2409S 1W 21.6 to 26.4VDC 9V 0.111A Datasheet Stock RFQ
IB2412S 1W 21.6 to 26.4VDC 12V 0.084A Datasheet Stock RFQ
IB2415S 1W 21.6 to 26.4VDC 15V 0.066A Datasheet Stock RFQ
IB2424S 1W 21.6 to 26.4VDC 24V 0.042A Datasheet Stock RFQ
No resources yet.