HCB35 Series
35W high voltage AC-DC power supplies with highly stable low ripple bipolar outputs from 0 to ±3.5kV
The HCB35 series are highly stable and low ripple bipolar switch-mode power supplies. The HCB series consist of two primary switch-mode power supplies with pulse width modulation that are operated inversely and are connected to each other at the output. This allows the output to be operated in continuous zero crossing mode. The high switching frequency ensures an output voltage with low residual ripple, high stability, good control dynamics, and a low amount of stored energy in the output stage.
Features
0 to ±3.5kV bipolar output
4 quadrant operation with active load
Constant voltage control and current limitation with automatic transfer and control mode dispay with LED’s
Single phase AC input
Continuous operation at full rated power
Digital, LAN and USB interface option
Analog programming/interface option
Manual voltage control via 10 turn potentiometer
Digital display for current and voltage
Set-point display via a button
Set-point adjustment possible with disabled output
Push-button switch for output voltage
CE marked, EN61010-1 safety compliant
Short circuit & arc protection
2 year warranty