FIHA Series

Two stage chassis mount filter

The FIHA high attenuation dual stage filters are housed in a compact, chassis mounting metal case, for ITE applications. Input and output connections are via 6.3 x 0.8mm Faston terminals.

The filter should be fitted as close as possible to the mains cable entry point to minimize any radiated emissions from the mains cable within the equipment.

Suitable for class I appliances, all models feature a shielded metal body, and are fitted with a bleed resistor to safely discharge the filter capacitors when power is disconnected.

Features

  • Chassis mount filter
  • Dual stage
  • Compact design
  • ITE Version
  • Voltage range 0 to 250VAC
  • Current rating 1, 3, 6, 10, 15 & 20A
  • 6.3 x 0.8mm Faston terminals
  • Bleed resistor
  • Shielded metal body
  • Wide operating temperature range
  • 3 year warranty
Image Model Name Rated Current Rated Voltage Mounting Filter Stages Datasheet Stock Check RFQ
FIHAA01C1F 1 0 - 250VAC Chassis Mount Dual Datasheet Stock RFQ
FIHAA03C1F 3 0 - 250VAC Chassis Mount Dual Datasheet Stock RFQ
FIHAA06C1F 6 0 - 250VAC Chassis Mount Dual Datasheet Stock RFQ
FIHAA10C2F 10 0 - 250VAC Chassis Mount Dual Datasheet Stock RFQ
FIHAA15C2F 15 0 - 250VAC Chassis Mount Dual Datasheet Stock RFQ
FIHAA20C2F 20 0 - 250VAC Chassis Mount Dual Datasheet Stock RFQ
No resources yet.