FHSA Series

EMI Filters

FHSA Series

  • Chassis Mount Filter
  • Single Stage Design
  • Compact Design
  • ITE Version
  • 1, 3, 6, 10, 15 & 20A Rating
  • 6.3 x 0.8mm Faston Terminals
  • Bleed Resistor
  • Shielded Metal Body
  • Wide Operating Temperature Range
  • 3 Year Warranty
Contact us
Model Name Rated Current Rated Voltage Mounting Filter Stages Datasheet Stock Check RFQ
FHSA FHSAA01A1FR 1 0 - 264VAC Chassis Mount Single
FHSA FHSAA03A1FR 3 0 - 264VAC Chassis Mount Single
FHSA FHSAA06A1FR 6 0 - 264VAC Chassis Mount Single
FHSA FHSAA10A1FR 10 0 - 264VAC Chassis Mount Single
FHSA FHSAA15A2FR 15 0 - 264VAC Chassis Mount Single
FHSA FHSAA20A2FR 20 0 - 264VAC Chassis Mount Single

Specifications


Dimensions

Chassis mount (1FR & 2FR): See datasheet

Input Voltage

0 to 264 VAC

Operating Temperature

-40 °C to +110 °C

European Safety Approvals

EN60939-2

US Safety Approvals

ANSI/UL1283

3D models


No documents yet.

Resources


No resourcess yet.