XP Power
FGSM Series

FGSM Series

Switched IEC inlet with line filter & single fuse holder for medical equipment applications

Combining a double pole switch, front accessible (when the mains connector is disconnected) dual fuse holder and a low earth leakage filtered IEC320-C14 inlet in a compact single housing, the FGSM is designed for medical applications.

When fitted to mains powered equipment, they provide excellent attenuation to conducted electro-magnetic interference from the mains supply, whilst reducing any conducted emissions from within the equipment onto the mains supply.

Suitable for class I appliances, all models feature a shielded metal body, and are fitted with a bleed resistor to safely discharge the filter capacitors when power is disconnected.

Features

  • IEC320-C14 filtered inlet

  • Dual fuse

  • Input switch

  • Screw mount

  • Compact design

  • Medical application

  • Voltage range 0 to 250VAC

  • Current rating 1, 2, 4, 6 & 10A

  • 6.3 x 0.8mm faston terminals

  • Bleed resistor

  • Shielded metal body

  • Wide operating temperature range

  • 3 year warranty

Model numberRated currentRated voltageMountingFilter stagesActions
1A0 - 250VACPanel MountSingle
2A0 - 250VACPanel MountSingle
4A0 - 250VACPanel MountSingle
6A0 - 250VACPanel MountSingle
10A0 - 250VACPanel MountSingle