RF Power
CDX Series
- Available 400kHz, 2MHz, 13.56MHz, 27.12MHz, 40.68MHz, or 60MHz choose any two.
- Regulated switch-mode DC Section
- Up to1500W per output - water cooled
- Class C amplifier & class D amplifier (all FED or LDMOS)
- 3U 19” Rack Mount
- DeviceNet, EtherCAT, RS232
- Frequency Agile
- Pulse capability
Specifications
Dimensions
483 mm x 133 mm x 457 mm (19"W x 5.25"H x 18"D) maximum chassis dimension
Input Voltage
187-230VAC, 400, or 480VAC; no neutral; 3 phase with ground.
Harmonic Currents
Less than -40dBc
Operating Temperature
+10 to +40 ° C (50 to 104 ° F) ambient, 5-85% R.H. (non-condensing, no formation of ice), 86-106 kPa. Temperature, humidity and air pressure operating range class 3K3 per prEN50178.
Isolation
2300 VDC minimum to the A/C supply line.
EMC
This unit is designed to meet the safety compliance requirements of EN 61010-1:2010, UL 61010-1:2012, and CSA C22.2 No. 61010-1:2012. Certified compliant systems carry the TUV mark for safety and/or EMC to all appropriate latest international standards.
Approval documents
No documents yet.
3D models
No documents yet.
Resources
No resources yet.