APM240 Series
240W desktop GaN AC-DC power supplies in a sealed IP22 case for medical (2 x MOPP) applications
The APM240 series of 240W GaN based external desktop deliver outputs from 12V to 54VDC and adhere to global medical, home healthcare and ITE safety standards. Additionally, they conform to the energy efficiency level VI (level VII ready) standards, featuring high active mode efficiency and extremely low no load power consumption, improving reliability.
Available in class I or class II construction, APM240's gasketed design and reinforced isolation enhance safety in medical devices and home healthcare equipment. Low patient leakage current, 2 x MOPP isolation, compact design, wide 80 to 264VAC input for universal use and energy efficiency level VI (level VII ready) compliance makes the APM240 ideal for a wide range of industrial technology and BF rated medical applications.
Features
Output voltages from 12VDC to 54VDC
Input voltage range 80 to 264VAC
Power ON LED indicator
GaN based design
Energy efficiency level VI (level VII ready) & EU2019/1782
Medical, home healthcare & ITE safety approvals
IP22 ingress protection
Low earth leakage current
<0.15W standby power
Class B conducted & radiated emissions
-30°C to +60°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
APM240PS12 | 240W | Single Phase | 12V | 18A | Datasheet | Stock | RFQ |
|
|
APM240PS15 | 240W | Single Phase | 15V | 14.4A | Datasheet | RFQ | |
|
|
APM240PS19 | 240W | Single Phase | 19V | 12.63A | Datasheet | RFQ | |
|
|
APM240PS24 | 240W | Single Phase | 24V | 10A | Datasheet | Stock | RFQ |
|
|
APM240PS36 | 240W | Single Phase | 36V | 6.66A | Datasheet | RFQ | |
|
|
APM240PS48 | 240W | Single Phase | 48V | 5A | Datasheet | Stock | RFQ |
|
|
APM240PS54 | 240W | Single Phase | 54V | 4.44A | Datasheet | RFQ | |
|
|
APM240PS12C2-8 | 240W | Single Phase | 12V | 18A | Datasheet | RFQ | |
|
|
APM240PS15C2-8 | 240W | Single Phase | 15V | 14.4A | Datasheet | RFQ | |
|
|
APM240PS19C2-8 | 240W | Single Phase | 19V | 12.63A | Datasheet | RFQ | |
|
|
APM240PS24C2-8 | 240W | Single Phase | 24V | 10A | Datasheet | Stock | RFQ |
|
|
APM240PS36C2-8 | 240W | Single Phase | 36V | 6.66A | Datasheet | RFQ | |
|
|
APM240PS48C2-8 | 240W | Single Phase | 48V | 5A | Datasheet | Stock | RFQ |
|
|
APM240PS54C2-8 | 240W | Single Phase | 54V | 4.44A | Datasheet | RFQ |