Resources
Filter by
ECP180 series of power supplies
120 Watts with convection-cooling and 180 Watts with force-cooling, all in a 2 x 4 x 1" package.
MIL-STD-1275 Compliance for power systems made easy.
The US Department of Defense Standard MIL-STD 1275 is an immunity standard that defines a series of test conditions to b...
Miniature PCB Mount 5 W AC-DC power supply meets international medical safety standards
The EME05 series of ultra-compact, single output, 5 Watt AC-DC power supplies are believed to be one of the smallest 5 W...
Supplying an AC-DC Power Supply from a DC source
A frequently asked question concerns the suitability of using an AC/DC power supply with a DC source. There are two part...
150 Watt Half Brick DC/DC Wandler mit außergewöhnlich weitem 8:1 Eingangsspannungsbereich
XP Power stellt heute mit der QSB150 Serie seine neuen 150W DC/DC Wandler im Half Brick Format vor.
Rugged, industrial construction, SHP-MHP series of power supplies
SHP and MHP Series AC-DC power supplies designed to meet industrial and medical approvals.
DEF-STD 59-411 and the challenge of Land Class A
DEF STD 59-411 was issued by the UK Ministry of Defence in 2007 for land, sea and air equipment. It replaced DEF STD 59...
New Version of EN61000-3-2, The Harmonic Current Standard
EN61000-3-2:2006+A2:2009 is the present standard for limits for harmonic current emissions for equipment with an input c...
Industry leading 95% efficient 225 Watt AC-DC supply in a 2" x 4" package
The EPL225 series of high efficiency, open frame, AC-DC power supplies are approved for industrial, IT and medical appli...
The New Safety Standard for ITE and AV Equipment: IEC62368-1
The boundaries between information technology and audio/ video technology have become increasingly blurred. For example,...
Kleinster isolierter, geregelter 9W DC/DC Wandler mit 4:1 Eingang
XP Power stellt heute mit den ITZ seine neuen, kompakten DC/DC Wandler mit 9W vor. Unserer Meinung nach sind dies die kl...
Using Y rated capacitors in medical applications
The medical standard IEC60601-1 is mandatory for medical equipment and requires manufacturers to review the isolation sy...