Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
LCS150 Series
Low cost 150W enclosed AC-DC power supplies for technology and industrial electronics applications
The LCS150 series of regulated output convection cooled 150W AC-DC power supplies are designed to provide a cost effective solution for industrial electronics, technology and household applications.
Features include output voltage adjustment, a Power-On LED status indicator, low stand-by power consumption, output short circuit protection, over current and over voltage protection.
Applications include auxiliary power sources, security installations, lighting control, smart home or office control systems, ticketing and vending applications.
Features
150W convection cooled
ITE & household approvals
Integrated connector cover
Class B conducted & radiated emissions
Input voltage range 85-264VAC
300VAC withstand voltage for 5s
Output voltages from 12V to 48VDC
Output voltage trim ±10%
Efficiency to 89%
Short circuit, overvoltage & overload protection
Conformal coating option
Power-On LED status indicator
-30°C to +70°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
LCS150US12 | 150W | Single Phase | 12V | 12.5A | Datasheet | Stock | RFQ |
|
|
LCS150US15 | 150W | Single Phase | 15V | 10A | Datasheet | Stock | RFQ |
|
|
LCS150US24 | 150W | Single Phase | 24V | 6.5A | Datasheet | Stock | RFQ |
|
|
LCS150US36 | 150W | Single Phase | 36V | 4.3A | Datasheet | Stock | RFQ |
|
|
LCS150US48 | 150W | Single Phase | 48V | 3.3A | Datasheet | Stock | RFQ |