CMP250

CMP250

+ Click To Enlarge

250 Watts

  • 250 W Convection-cooled Rating
  • 500 W Peak Power
  • IT & Medical Safety (BF) Approvals
  • U Channel 4”x 7.5” Package
  • 80 VAC to 300 VAC Input
  • 5 V/1.5A Standby & 12 V/0.6 A Auxiliary
  • AC OK Signal, Inhibit
  • Current Share
  • 3 Year Warranty
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
CMP250PS24 80 to 264 VAC 24 V / 10.4 A
250W Request Sample Stock Check
CMP250PS36 80 to 264 VAC 36 V / 6.9 A
250W Request Sample Stock Check
CMP250PS48 80 to 264 VAC 5.2 V / 5.2 A
250W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    CMP250: 7.50 x 4.00 x 1.57” (190.5 x 101.6 x 39.9 mm)
    CMP250-C: 7.89 x 4.12 x 1.92” (200.5 x 104.6 x 48.8 mm)
  • Input Voltage:
    80 to 264 VAC
  • No Load Input Power:
    1.3 W, all models, when optional inhibit activated
  • Harmonic Currents:
    EN61000-3-2, Class A (all models, Class C (≥50% load)
  • Efficiency:
    89%, 230 VAC, 250 W
  • Operating Temp:
    -40 to +70 °C, See datasheet
  • Isolation:
    Input to Output: 4000 VAC 2 x MOPP
    Input to Ground: 1500 VAC 1 X MOPP
    Output to Ground: 1500 VAC 1 X MOPP
  • Worldwide Safety Approvals:
    IEC60950-1 Ed 2, IEC62368-1 Ed 2, IEC60601-1 Ed 3 Including Risk Management
  • European Safety Approvals:
    EN62368-1, EN60601-1
  • US Safety Approvals:
    UL62368-1, CSA C22.2 No. 62368-1
  • Other Safety Approvals:
    ANSI/AAMI ES60601-1:2005 & CSA C22.2, No.60601-1:14, LVD & RoHS
  • EMC:
    EN55032/11 Class B Conducted & Radiated, EN61000-3-2, EN61000-3-3

TUV Certificate

UL Certificate

CB Report