ALM200 Series

200W desktop AC-DC power supplies in a sealed IP32 case for medical (BF), home healthcare & ITE applications

The ALM200 has medical (2 x MOPP), home healthcare and ITE safety approvals, available as class I, or class II construction with a smooth wipe clean IP32 sealed case that is ideal for healthcare applications.

The standard class I version has an IEC320-C14 inlet, the class II version with suffix C2-8 has a polarized IEC320-C8 inlet.

Features

  • Regulated single outputs 12V to 48VDC

  • Energy efficiency level VI

  • European CoC tier 2 compliant

  • Medical (2 x MOPP) & ITE approvals

  • Home healthcare approval

  • 4th edition medical EMC

  • Class I as standard, class II optional

  • Input voltage range 80 to 264VAC

  • Low earth leakage current

  • <0.15W standby power

  • IP32 environmental rating

  • Optional AC cable restraint (Class I versions with C14 inlet only)

  • 0° to +60°C operating temperature

  • 3 year warranty

Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ALM200PS12 ALM200PS12 200W Single Phase 12V 16.7A Datasheet Stock RFQ
ALM200PS15 ALM200PS15 200W Single Phase 15V 13.4A Datasheet Stock RFQ
ALM200PS19 ALM200PS19 200W Single Phase 19V 10.6A Datasheet Stock RFQ
ALM200PS24 ALM200PS24 200W Single Phase 24V 8.4A Datasheet Stock RFQ
ALM200PS48 ALM200PS48 200W Single Phase 48V 4.2A Datasheet Stock RFQ
ALM200PS12C2-8 ALM200PS12C2-8 200W Single Phase 12V 16.7A Datasheet Stock RFQ
ALM200PS15C2-8 ALM200PS15C2-8 200W Single Phase 15V 13.4A Datasheet Stock RFQ
ALM200PS19C2-8 ALM200PS19C2-8 200W Single Phase 19V 10.6A Datasheet Stock RFQ
ALM200PS24C2-8 ALM200PS24C2-8 200W Single Phase 24V 8.4A Datasheet Stock RFQ
ALM200PS48C2-8 ALM200PS48C2-8 200W Single Phase 48V 4.2A Datasheet Stock RFQ
No resources yet.