MS Source Series

The MS Source range of high voltage DC‑DC power supplies are specifically designed for mass spectrometry ion sources and other mass spectrometry subsystems requiring reverse polarity. It provides a reversible output up to ±6kV, with low ripple, high stability, and fast polarity switching down to 5ms.

Optimized for the ionization stage, MS Source power supplies deliver tightly regulated, low‑noise power to ensure stable and repeatable ion generation in both positive and negative ion modes. The series features voltage and current monitoring and fast switching in a compact chassis‑mount design enabling high throughput and high accuracy in mass spectrometry platforms.

Features

  • Input: +24VDC

  • Output: up to ±6kV reversible (bias)

  • Other output voltages available on request

  • Switching speeds of 25ms; optional 5ms

  • Output voltage and current regulated

  • Voltage & current monitor outputs

  • Short circuit, arc, & overload protection

  • Low ripple, high stability

  • Designed to meet UL61010

  • Operating temperature: +10°C to +60°C

  • 3 year warranty

Image Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
MSPS MSPS 1W 0 to 6kV 24VDC Regulated Datasheet RFQ
No documents yet.
No documents yet.
No resources yet.