MCA1K5 Series
1.5kW regulated high voltage AC-DC power supplies with outputs from 0-150VDC to 0-3kVDC
The MCA1K5 series are a switch-mode power supplies with continuous automatic range adjustment. They provide the full output performance over a wide voltage and current range. Due to the automatic power limit, their working range compared to other power supplies is about three times wider.
The high switching frequency achieves a low residual ripple in the generated output voltage with high stability, good control dynamics, and at the same time only a low amount of stored energy.
Features
Output voltages 0-150VDC to 0-3kVDC
For models up to 1.5kVDC: floating output
Autoranging characteristic with fixed power limit
Single phase AC input
Continuous operation at full rated power
Voltage and constant current control with automatic transition
Control mode display with LED’s and power limit LED
Digital and/or analog interface option
Manual voltage and current control with 10 turn potentiometer
Set-point display via a button
Set-point adjustment possible with disabled output
Push-button switch for output voltage
Short circuit & arc protection
2 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
MCA150F30KS | 1500W | Single Phase | 150V | 30A | Datasheet | RFQ | |
|
|
MCA400F12KS | 1500W | Single Phase | 400V | 12A | Datasheet | RFQ | |
|
|
MCA750F6K0S | 1500W | Single Phase | 750V | 6A | Datasheet | RFQ | |
|
|
MCA1K5F3K0S | 1500W | Single Phase | 1500V | 3A | Datasheet | RFQ | |
|
|
MCA3K0P1K5S | 1500W | Single Phase | 3000V | 1.5A | Datasheet | RFQ | |
|
|
MCA3K0N1K5S | 1500W | Single Phase | -3000V | 1.5A | Datasheet | RFQ |