Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
LCW100 Series
Low cost, wide 85-305VAC input, enclosed 100W AC-DC power supplies
The LCW100 series of regulated output convection cooled 100W AC-DC power supplies are designed to provide a cost effective solution for industrial electronics, technology and household applications.
Features include wide range AC input from 85-305VAC, output voltage adjustment, low stand-by power consumption, output short circuit protection, over current and over voltage protection.
Applications include auxiliary power sources, security installations, lighting control, smart home or office control systems, ticketing and vending applications.
Features
100W convection cooled
Integrated connector cover
ITE & household approvals
Class B conducted & radiated emissions
Input voltage range 85-305VAC
Regulated single outputs from 5.0V to 48VDC
Output voltage trim ±10%
Efficiency to 90%
Short circuit, overvoltage & overload protection
Conformal coating option
Power-On LED status indicator
-30°C to +70°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
LCW100US05 | 100W | Single Phase | 5V | 18A | Datasheet | Stock | RFQ |
|
|
LCW100US12 | 100W | Single Phase | 12V | 8.5A | Datasheet | Stock | RFQ |
|
|
LCW100US15 | 100W | Single Phase | 15V | 7A | Datasheet | Stock | RFQ |
|
|
LCW100US24 | 100W | Single Phase | 24V | 4.5A | Datasheet | Stock | RFQ |
|
|
LCW100US36 | 100W | Single Phase | 36V | 2.8A | Datasheet | Stock | RFQ |
|
|
LCW100US48 | 100W | Single Phase | 48V | 2.3A | Datasheet | Stock | RFQ |