This product is available for purchase, but there are newer products available. See related products for more information.
JCD04 Series
2:1 input, 4W, regulated, DC-DC converters in a DIP24 PCB mount package
The JCD04 series is housed in a DIP24 PCB mount metal case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 9, 12, 15 & 24VDC and dual outputs ±3.3 ±5, ±9, ±12, ±15 or ±24VDC.
The 4W JCD04 has 1.6kVDC isolation (3.5kV optional) between input and output, overload & short circuit protection are standard. The operating temperature range is from -40°C to +100°C, with derating above +60°C.
Features
Regulated single & dual outputs
2:1 input range
Single outputs 3.3 to 24VDC
Dual outputs ±3.3 to ±24VDC
DIP24 metal case
1.6kVDC isolation, 3.5kVDC option
-40°C to +100°C operating temperature
Full power to +60°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JCD0405S3V3 | 4W | 4.5 to 9VDC | 3.3V | 1.2A | Datasheet | Stock | RFQ |
|
|
JCD0405S05 | 4W | 4.5 to 9VDC | 5V | 0.8A | Datasheet | Stock | RFQ |
|
|
JCD0405S12 | 4W | 4.5 to 9VDC | 12V | 0.333A | Datasheet | Stock | RFQ |
|
|
JCD0405S15 | 4W | 4.5 to 9VDC | 15V | 0.266A | Datasheet | Stock | RFQ |
|
|
JCD0405D03 | 4W | 4.5 to 9VDC | 3.3V, -3.3V | 0.6A, -0.6A | Datasheet | Stock | RFQ |
|
|
JCD0405D05 | 4W | 4.5 to 9VDC | 5V, -5V | 0.4A, -0.4A | Datasheet | Stock | RFQ |
|
|
JCD0405D12 | 4W | 4.5 to 9VDC | 12V, -12V | 0.166A, -0.166A | Datasheet | Stock | RFQ |
|
|
JCD0405D15 | 4W | 4.5 to 9VDC | 15V, -15V | 0.133A, -0.133A | Datasheet | Stock | RFQ |
|
|
JCD0412S3V3 | 4W | 9 to 18VDC | 3.3V | 1.2A | Datasheet | Stock | RFQ |
|
|
JCD0412S05 | 4W | 9 to 18VDC | 5V | 0.8A | Datasheet | Stock | RFQ |
|
|
JCD0412S09 | 4W | 9 to 18VDC | 9V | 0.444A | Datasheet | Stock | RFQ |
|
|
JCD0412S12 | 4W | 9 to 18VDC | 12V | 0.333A | Datasheet | Stock | RFQ |
|
|
JCD0412S15 | 4W | 9 to 18VDC | 15V | 0.266A | Datasheet | Stock | RFQ |
|
|
JCD0412S24 | 4W | 9 to 18VDC | 24V | 0.166A | Datasheet | Stock | RFQ |
|
|
JCD0412D03 | 4W | 9 to 18VDC | 3.3V, -3.3V | 0.6A, -0.6A | Datasheet | Stock | RFQ |
|
|
JCD0412D05 | 4W | 9 to 18VDC | 5V, -5V | 0.4A, -0.4A | Datasheet | Stock | RFQ |
|
|
JCD0412D09 | 4W | 9 to 18VDC | 9V, -9V | 0.22A, -0.22A | Datasheet | Stock | RFQ |
|
|
JCD0412D12 | 4W | 9 to 18VDC | 12V, -12V | 0.166A, -0.166A | Datasheet | Stock | RFQ |
|
|
JCD0412D15 | 4W | 9 to 18VDC | 15V, -15V | 0.133A, -0.133A | Datasheet | Stock | RFQ |
|
|
JCD0412D24 | 4W | 9 to 18VDC | 24V, -24V | 0.083A, -0.083A | Datasheet | Stock | RFQ |
|
|
JCD0424S3V3 | 4W | 18 to 36VDC | 3.3V | 1.2A | Datasheet | Stock | RFQ |
|
|
JCD0424S05 | 4W | 18 to 36VDC | 5V | 0.8A | Datasheet | Stock | RFQ |
|
|
JCD0424S09 | 4W | 18 to 36VDC | 9V | 0.444A | Datasheet | Stock | RFQ |
|
|
JCD0424S12 | 4W | 18 to 36VDC | 12V | 0.333A | Datasheet | Stock | RFQ |
|
|
JCD0424S15 | 4W | 18 to 36VDC | 15V | 0.266A | Datasheet | Stock | RFQ |
|
|
JCD0424S24 | 4W | 18 to 36VDC | 24V | 0.166A | Datasheet | Stock | RFQ |
|
|
JCD0424D03 | 4W | 18 to 36VDC | 3.3V, -3.3V | 0.6A, -0.6A | Datasheet | Stock | RFQ |
|
|
JCD0424D05 | 4W | 18 to 36VDC | 5V, -5V | 0.4A, -0.4A | Datasheet | Stock | RFQ |
|
|
JCD0424D09 | 4W | 18 to 36VDC | 9V, -9V | 0.22A, -0.22A | Datasheet | Stock | RFQ |
|
|
JCD0424D12 | 4W | 18 to 36VDC | 12V, -12V | 0.166A, -0.166A | Datasheet | Stock | RFQ |
|
|
JCD0424D15 | 4W | 18 to 36VDC | 15V, -15V | 0.133A, -0.133A | Datasheet | Stock | RFQ |
|
|
JCD0424D24 | 4W | 18 to 36VDC | 24V, -24V | 0.083A, -0.083A | Datasheet | Stock | RFQ |
|
|
JCD0448S3V3 | 4W | 36 to 72VDC | 3.3V | 1.2A | Datasheet | Stock | RFQ |
|
|
JCD0448S05 | 4W | 36 to 72VDC | 5V | 0.8A | Datasheet | Stock | RFQ |
|
|
JCD0448S09 | 4W | 36 to 72VDC | 9V | 0.444A | Datasheet | Stock | RFQ |
|
|
JCD0448S12 | 4W | 36 to 72VDC | 12V | 0.333A | Datasheet | Stock | RFQ |
|
|
JCD0448S15 | 4W | 36 to 72VDC | 15V | 0.266A | Datasheet | Stock | RFQ |
|
|
JCD0448S24 | 4W | 36 to 72VDC | 24V | 0.166A | Datasheet | Stock | RFQ |
|
|
JCD0448D03 | 4W | 36 to 72VDC | 3.3V, -3.3V | 0.6A, -0.6A | Datasheet | Stock | RFQ |
|
|
JCD0448D05 | 4W | 36 to 72VDC | 5V, -5V | 0.4A, -0.4A | Datasheet | Stock | RFQ |
|
|
JCD0448D09 | 4W | 36 to 72VDC | 9V, -9V | 0.22A, -0.22A | Datasheet | Stock | RFQ |
|
|
JCD0448D12 | 4W | 36 to 72VDC | 12V, -12V | 0.166A, -0.166A | Datasheet | Stock | RFQ |
|
|
JCD0448D15 | 4W | 36 to 72VDC | 15V, -15V | 0.133A, -0.133A | Datasheet | Stock | RFQ |
|
|
JCD0448D24 | 4W | 36 to 72VDC | 24V, -24V | 0.083A, -0.083A | Datasheet | Stock | RFQ |