HYN50K0 Series
50kW regulated high voltage AC-DC power supplies with outputs 0-12.5kVDC to 0-20kVDC
The HYN50K0 uses a phase controlled thyristor rectifier circuit to transform the mains supply to high voltage, a series LC filter is used to smooth the resulting rectified voltage.
All racks are equipped with fork-lift-compatible plinths and removable lifting-eyes. The side covers are detachable, the rear door is lockable. Cooling is carried out via convection or built-in fans, with the air being exhausted (depending upon type) either via the rear or the top.
Features
- Output voltages 0-12.5kVDC to 0-20kVDC
- Extremely robust
- High efficiency
- Short circuit proof and unlimited operation with full current in short circuit condition
- Voltage and current regulation with automatic and fast transition; control mode indicated by LEDs
- Voltage and current setting with 10-turn potentiometers with precision scale; the adjusting knob can be locked
- Limitation of inrush current on switching on
- Suitable also for inductive and capacitive loads
- Interlock loop to monitor the external load and internal loop as a standard
- Elapsed hour meter as a standard
- 2 year warranty
| Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
|---|---|---|---|---|---|---|---|
|
|
HYN50K0-12500P | 50kW | 0 to 12.5kV | 4A | 38U | Datasheet | RFQ |
|
|
HYN50K0-12500N | 50kW | 0 to -12.5kV | 4A | 38U | Datasheet | RFQ |
|
|
HYN50K0-12500R | 50kW | 0 to 12.5kV | 4A | 38U | Datasheet | RFQ |
|
|
HYN50K0-20000P | 50kW | 0 to 20kV | 2.5A | 38U | Datasheet | RFQ |
|
|
HYN50K0-20000N | 50kW | 0 to -20kV | 2.5A | 38U | Datasheet | RFQ |
|
|
HYN50K0-20000R | 50kW | 0 to 20kV | 2.5A | 38U | Datasheet | RFQ |