HCP10K0 Series
10kW regulated high voltage AC-DC power supplies with outputs from 0-3.5kV to 0-12.5kV
The HCP10K0 series power supplies are highly stable switch-mode power supplies with low ripple. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
The HV output’s polarity is positive or negative; a reverse polarity switch is optionally available. The power supplies can be operated in the local, analog (optional) and digital (optional) operating modes.
Features
Output voltages 0-3.5kVDC to 0-12.5kVDC
3 phase AC input
Continuous operation at full rated power
Unlimited operation with full rated current in short circuit condition
Multi-function control panel with user friendly interface
Digital, LAN and USB interface option
Analog programming/interface option
Manual voltage and current control with digital display
Set-point display via a button
Set-point adjustment possible with disabled output
Push-button switch for output voltage
Adjustable overvoltage limit
Low ripple
Short circuit & arc protection, integrated arc counter
HV Release socket for integration of shut down circuits
2 year warranty
| Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
|---|---|---|---|---|---|---|---|
|
|
HCP3.5P3K0S | 10kW | 0 to 3.5kV | 3A | 9U | Datasheet | RFQ |
|
|
HCP3.5N3K0S | 10kW | 0 to -3.5kV | 3A | 9U | Datasheet | RFQ |
|
|
HCP3.5R3K0S | 10kW | 0 to 3.5kV | 3A | 9U | Datasheet | RFQ |
|
|
HCP6.5P1K5S | 10kW | 0 to 6.5kV | 1.5A | 9U | Datasheet | RFQ |
|
|
HCP6.5N1K5S | 10kW | 0 to -6.5kV | 1.5A | 9U | Datasheet | RFQ |
|
|
HCP6.5R1K5S | 10kW | 0 to 6.5kV | 1.5A | 9U | Datasheet | RFQ |
|
|
HCP012P800S | 10kW | 0 to 12.5kV | 0.8A | 9U | Datasheet | RFQ |
|
|
HCP012N800S | 10kW | 0 to -12.5kV | 0.8A | 9U | Datasheet | RFQ |
|
|
HCP012R800S | 10kW | 0 to 12.5kV | 0.8A | 9U | Datasheet | RFQ |