HCK800 Series
800J/s high voltage AC-DC capacitor chargers with outputs from 0-2kV to 0-65kV
The HCK800 series are highly-stable DC power supplies, designed specially to meet the requirements of capacitor charging and capacitor conditioning. They feature a robust output resistor to be able to withstand the demands of a pulsed load. The control circuit is designed for fast transitions from constant current to constant voltage operation.
The equipment is suitable for both continuous and pulsed charging, this is achieved using an adjustable constant current without overshoot. Capacitors with a resistive component are also suitable as loads. Usually, an external protective resistor is not required. It is, however, recommended for applications with very high levels of stored energy.
The specified maximum charging power is achieved when charging from zero volt (0) to the rated voltage. The HCK series can operate in circuits where the load capacitor is fully discharged with each pulse, or in circuits where the load capacitor is only partially discharged with each pulse. The charging process can either be continuous or triggered using the external trigger input.
Features
Designed for HV capacitor conditioning & charging
Output voltages 0-2kVDC to 0-65kVDC
Single phase AC input
Continuous operation at full rated power
Multi-function control panel with user friendly interface
Digital, LAN and USB interface option
Analog programming/interface option
Manual voltage and current control with digital display
Set-point display via push-button
Set-point adjustment possible with disabled output
Push-button switch for output voltage
Adjustable overvoltage limit
Short circuit & arc protection
2 year warranty
| Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
|---|---|---|---|---|---|---|---|
|
|
HCK2.0P800S | 1.6kW | 0 to 2kV | 0.8A | 3U | Datasheet | RFQ |
|
|
HCK2.0N800S | 1.6kW | 0 to -2kV | 0.8A | 3U | Datasheet | RFQ |
|
|
HCK2.0R800S | 1.6kW | 0 to 2kV | 0.8A | 3U | Datasheet | RFQ |
|
|
HCK3.5P400S | 1.6kW | 0 to 3.5kV | 0.4A | 3U | Datasheet | RFQ |
|
|
HCK3.5N400S | 1.6kW | 0 to -3.5kV | 0.4A | 3U | Datasheet | RFQ |
|
|
HCK3.5R400S | 1.6kW | 0 to 3.5kV | 0.4A | 3U | Datasheet | RFQ |
|
|
HCK6.5P250S | 1.6kW | 0 to 6.5kV | 0.25A | 3U | Datasheet | RFQ |
|
|
HCK6.5N250S | 1.6kW | 0 to -6.5kV | 0.25A | 3U | Datasheet | RFQ |
|
|
HCK6.5R250S | 1.6kW | 0 to 6.5kV | 0.25A | 3U | Datasheet | RFQ |
|
|
HCK012P120S | 1.6kW | 0 to 12.5kV | 0.12A | 3U | Datasheet | RFQ |
|
|
HCK012N120S | 1.6kW | 0 to -12.5kV | 0.12A | 3U | Datasheet | RFQ |
|
|
HCK012R120S | 1.6kW | 0 to 12.5kV | 0.12A | 3U | Datasheet | RFQ |
|
|
HCK020P080S | 1.6kW | 0 to 20kV | 0.08A | 4U | Datasheet | RFQ |
|
|
HCK020N080S | 1.6kW | 0 to -20kV | 0.08A | 4U | Datasheet | RFQ |
|
|
HCK020R080S | 1.6kW | 0 to 20kV | 0.08A | 4U | Datasheet | RFQ |
|
|
HCK035P040S | 1.6kW | 0 to 35kV | 0.04A | 4U | Datasheet | RFQ |
|
|
HCK035N040S | 1.6kW | 0 to -35kV | 0.04A | 4U | Datasheet | RFQ |
|
|
HCK035R040S | 1.6kW | 0 to 35kV | 0.04A | 4U | Datasheet | RFQ |
|
|
HCK065P025S | 1.6kW | 0 to 65kV | 0.025A | 7U | Datasheet | RFQ |
|
|
HCK065N025S | 1.6kW | 0 to -65kV | 0.025A | 7U | Datasheet | RFQ |
|
|
HCK065R025S | 1.6kW | 0 to 65kV | 0.025A | 9U | Datasheet | RFQ |