HCE35 Series
35W regulated high voltage AC-DC power supplies with outputs from 0-125VDC to 0-35kVDC
The HCE35 series power supplies are highly stable switch-mode power supplies with low ripple.
Due to the high switching frequency a low residual ripple is achieved in the generated output voltage, with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
The compact lightweight eurocasette design provides ease of integration via a 3U subrack (19” mounting).
Features
Output voltages 0-125VDC to 0-35kVDC
Single phase AC input
Continuous operation at full rated power
Screwdriver operated multi-turn potentiometer for voltage setting
Screwdriver operated multi-turn potentiometer for current limit setting
Control mode display with LED’s
Constant voltage (CV) or constant current (CC) operation with automatic transfer
Analog programming/interface with set point inputs
HV On/Off
Front panel output sockets for voltage & current monitors
Short circuit & arc protection
2 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
HCE0.1P250 | 35W | Single Phase | 125V | 0.25A | Datasheet | RFQ | |
|
|
HCE0.1N250 | 35W | Single Phase | -125V | 0.25A | Datasheet | RFQ | |
|
|
HCE0.2P150 | 35W | Single Phase | 200V | 0.15A | Datasheet | RFQ | |
|
|
HCE0.2N150 | 35W | Single Phase | -200V | 0.15A | Datasheet | RFQ | |
|
|
HCE0.3P100 | 35W | Single Phase | 350V | 0.1A | Datasheet | RFQ | |
|
|
HCE0.3N100 | 35W | Single Phase | -350V | 0.1A | Datasheet | RFQ | |
|
|
HCE0.6P050 | 35W | Single Phase | 650V | 0.05A | Datasheet | RFQ | |
|
|
HCE0.6N050 | 35W | Single Phase | -650V | 0.05A | Datasheet | RFQ | |
|
|
HCE1.2P025 | 35W | Single Phase | 1250V | 0.025A | Datasheet | RFQ | |
|
|
HCE1.2N025 | 35W | Single Phase | -1250V | 0.025A | Datasheet | RFQ | |
|
|
HCE2.0P015 | 35W | Single Phase | 2000V | 0.015A | Datasheet | RFQ | |
|
|
HCE2.0N015 | 35W | Single Phase | -2000V | 0.015A | Datasheet | RFQ | |
|
|
HCE3.5P010 | 35W | Single Phase | 3500V | 0.01A | Datasheet | RFQ | |
|
|
HCE3.5N010 | 35W | Single Phase | -3500V | 0.01A | Datasheet | RFQ | |
|
|
HCE6.5P005 | 35W | Single Phase | 6500V | 0.005A | Datasheet | RFQ | |
|
|
HCE6.5N005 | 35W | Single Phase | -6500V | 0.005A | Datasheet | RFQ | |
|
|
HCE012P2.5 | 35W | Single Phase | 12500V | 0.0025A | Datasheet | RFQ | |
|
|
HCE012N2.5 | 35W | Single Phase | -12500V | 0.0025A | Datasheet | RFQ | |
|
|
HCE020P1.5 | 35W | Single Phase | 20000V | 0.0015A | Datasheet | RFQ | |
|
|
HCE020N1.5 | 35W | Single Phase | -20000V | 0.0015A | Datasheet | RFQ | |
|
|
HCE035P001 | 35W | Single Phase | 35000V | 0.001A | Datasheet | RFQ | |
|
|
HCE035N001 | 35W | Single Phase | -35000V | 0.001A | Datasheet | RFQ |