XP Power
HBT500T Series

HBT500T Series

4:1 half brick baseplate cooled 500W DC-DC converters for ITE & industrial electronics applications

The HBT500T series of compact 500W DC-DC converters offer single output voltages of 12V to 54VDC for demanding industrial technology applications. Its industry standard half-brick footprint and integral baseplate simplify mechanical integration, making it suitable for space constrained systems and applications with limited airflow.

4:1 input ranges, remote sense, output adjustment, remote on/off and optional current sharing give designers greater control and configuration flexibility, while high efficiency, 3kVDC isolation and comprehensive protection support reliable operation in robotics, autonomous equipment, process control and instrumentation.

Features

  • Regulated single outputs 12V to 54VDC

  • 4:1 input ranges 9V to 40VDC & 16.5V to 75VDC

  • Baseplate cooled half brick package

  • 3kVDC isolation

  • Output voltage trim -20% to +15%

  • High efficiency, up to 92%

  • IEC 62368-1 ITE safety agency approvals

  • Remote sense & remote On/Off

  • Optional current sharing

  • Overvoltage, overcurrent & continuous short circuit protection

  • -40°C to +105°C operating case temperature

  • 3 year warranty

Model numberPowerInput voltageOutput voltageOutput currentActions
500W9 to 40 VDC12V42A
500W9 to 40 VDC24V21A
500W9 to 40 VDC28V18A
500W9 to 40 VDC48V10.4A
500W9 to 40 VDC54V9.26A
500W16.5 to 75 VDC12V42A
500W16.5 to 75 VDC24V21A
500W16.5 to 75 VDC28V18A
500W16.5 to 75 VDC48V10.4A