HRC05 Series: Miniature regulated 5W high voltage DC-DC converters
Our miniature regulated 5W HV DC-DC converters are complete solutions providing accurate, reliable voltages to 6kV. Advanced features and technical specifications allow you to design high voltage into your application with minimal effort.
Leading high voltage capability with the specifications you need:
Output voltages of up to 6kV at 5W
Miniature, PCB mount package
Programmable output voltage
Built-in current limiting
Voltage & current monitors
Line & Load regulation: 0.01%
Ripple: 0.01% Vp-p
Stability over time of 0.01% per 8 hours
Wide operating temperature range
Arc, short-circuit, overload, and thermal protection
Remote On/Off control
UL61010-1 and UL62368-1 approvals and CE and RoHS compliance
Find out more about the HRC05 HV DC-DC converters - high-performance, reliable and compact solutions for critical long-term applications.
Recommended for you
How to connect & test a proportional model
Understand how to connect and test a proportional model to verify operation.
Connecting proportional models for positive & negative outputs
Expert advice on how to connect proportional high voltage DC to DC power supplies for either positive or negative output...
How to connect and test a regulated model
Insight from engineering technician on how to connect and test a regulated unit to verify operation.
Features & benefits of proportional & regulated high voltage converters
Our Vice President of High Voltage products describes the features and benefits of proportional and regulated high volta...