XP Power
Videos

The HRF15 Series: 15W, high voltage DC-DC converters

The HRF15 is a compact, 15W high-voltage DC-DC converter. Offering excellent load/line regulation, high stability, low ripple and full control/monitoring options.

The HRF15 series delivers high power density with outputs up to 15kVDC in a modular, space-saving design. With low ripple and excellent load and line regulation, the series provides the stability and control that engineers rely on for highly consistent results.

Advanced precision power and control in a compact design for analytical instrumentation:

  • Current and voltage regulation modes

  • 0 to 100% programmable voltage and current

  • Voltage and current control and monitoring

  • Output ripple, line/load regulation as low as 0.001%

  • Stability 10ppm/hr and 25ppm/8hrs

  • Temperature coefficient <25ppm/°C

  • Digital communication via PMBus

  • Intuitive UI for easy configuration

  • Black Box reporting for troubleshooting

  • Compact 162.6 x 72.4 x 33 mm package

  • UL61010 and UL62368 approved

  • Arc, short circuit and overload protections

The HRF15 Series: Precision, stability, and minimal noise for demanding high voltage applications.