XP Power

WBQ series: 3U, 10kW, 100kV Digital & Scalable High Voltage Power Supply

The WBQ Series is a fully digital, 10kW high voltage power supply in an ultra-compact 3U rack-mount. Ideal for ion implantation and e-beam welding.

The WBQ Series is a fully digital, rack-mounted high voltage power supply engineered for demanding applications such as ion implantation, e-beam welding and additive manufacturing. With up to 10kW of power in an ultra-compact 3U footprint, it delivers precise regulation, intelligent control and scalable performance.

WBQ key features:

  • 15kV-100kV output voltages and 10kW output power

  • Parallelable up to 100kW+

  • Digital loop, fully adjustable outputs and UI for easy configuration

  • Analog and digital control via CAN, (EtherCAT optional)

  • Voltage and current monitoring with diagnostics

  • High efficiency >90%

  • Low ripple, down to 0.01% and line/load regulation of 0.05%

  • 3 phase AC input 208VAC (400VAC optional)

  • Arc quench, arc count, interlock and overload protection

Discover what makes the WBQ series a leader in digital, scalable high voltage power.