XP Power
IK Series

IK Series

±10% input, 0.25W, unregulated, DC-DC converters in a SIP4 or DIP8 PCB mount package

The IK series is housed in a SIP4 or DIP8 plastic case for PCB mounting. Featuring a ±10% input voltage range for 5, 12 & 24VDC nominal inputs, offering single outputs of 3.3, 5, 7.2, 9, 12, 15, 18 & 24VDC.

The 0.25W IK provides 1kVDC isolation between input and output as standard, with 3kVDC isolation available as an option. The operating temperature range is from -40°C to +85°C.

Features

  • Unregulated single output

  • ±10% input range

  • Single outputs 3.3 to 24VDC

  • SIP4 or DIP8 package

  • 1.0kVDC isolation, 3.0kVDC option

  • -40°C to +85°C operating temperature

  • 3 year warranty

Model numberPowerInput voltageOutput voltageOutput currentActions
0.25W4.5 to 5.5 VDC3.3V0.0757A
0.25W4.5 to 5.5 VDC5V0.05A
0.25W4.5 to 5.5 VDC7.2V0.0347A
0.25W4.5 to 5.5 VDC9V0.0277A
0.25W4.5 to 5.5 VDC12V0.0208A
0.25W4.5 to 5.5 VDC15V0.0166A
0.25W4.5 to 5.5 VDC18V0.0138A
0.25W4.5 to 5.5 VDC24V0.0104A
0.25W10.8 to 13.2 VDC3.3V0.0757A
0.25W10.8 to 13.2 VDC5V0.05A
0.25W10.8 to 13.2 VDC7.2V0.0347A
0.25W10.8 to 13.2 VDC9V0.0277A
0.25W10.8 to 13.2 VDC12V0.0208A
0.25W10.8 to 13.2 VDC15V0.0166A
0.25W10.8 to 13.2 VDC18V0.0138A
0.25W10.8 to 13.2 VDC24V0.0104A
0.25W21.6 to 26.4 VDC3.3V0.0757A
0.25W21.6 to 26.4 VDC5V0.05A
0.25W21.6 to 26.4 VDC7.2V0.0347A
0.25W21.6 to 26.4 VDC9V0.0277A
0.25W21.6 to 26.4 VDC12V0.0208A
0.25W21.6 to 26.4 VDC15V0.0166A
0.25W21.6 to 26.4 VDC18V0.0138A
0.25W21.6 to 26.4 VDC24V0.0104A