1.2kW
Output voltages 0-1kVDC to 0-60kVDC
2U 19" rack mount
RS232/USB control & monitor standard, Ethernet is optional
Output voltage & current regulated
Low ripple <0.03% RMS of rated voltage at full load
Voltage & current monitor outputs
Single phase AC input
Efficiency >85%
Air Insulated
Short circuit, arc & overload protection
CE marked for EMC, low voltage (LVD) & RoHS directives
Operating temperature: -20°C to +40°C
3 year warranty