VEL05

+ Click To Enlarge

5 Watts

  • Energy Efficiency Level VI
  • Barrel Jack & USB Versions
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
  • Models
  • Datasheets
  • Specifications
  • Approval Documents
  • 3D Models
Model Name Input Output Power
VEL05US050-XX-BB 90 to 264 Vac 5 V / 1 A
5W Request Sample Stock Check
VEL05US050-XX-JA 90 to 264 Vac 5 V / 1 A
5W Request Sample Stock Check
VEL05US050-XX-MB 90 to 264 Vac 5 V / 1 A
5W Request Sample Stock Check
VEL05US050-XX-UB 90 to 264 Vac 5 V / 1 A
5W Request Sample Stock Check
VEL05US060-XX-JA 90 to 264 Vac 6 V / 0.83 A
5W Request Sample Stock Check
VEL05US090-XX-JA 90 to 264 Vac 9 V / 0.55 A
5W Request Sample Stock Check
VEL05US120-XX-JA 90 to 264 Vac 12 V / 0.42 A
5W Request Sample Stock Check

Short Form Datasheet

  • Dimensions:
    VEL-US: 2.17 x 0.95 x 1.40 in (55.1 x 24.1 x 35.5 mm)
    VEL-EU: 2.17 x 0.95 x 1.40 in (55.1 x 24.1 x 35.5 mm)
    VEL-UK: 2.17 x 1.95 x 1.69 in (55.1 x 49.5 x 42.9 mm)
  • Input Voltage:
    90-264 VAC
  • No Load Input Power:
    <0.1 W
  • Harmonic Currents:
    EN61000-3-2 class A
  • Efficiency:
    74-79%
  • Operating Temp:
    0 °C to +60 °C derate linearly from 100% load at +50 °C to 50% load at +60 °C
  • Isolation:
    3000 VAC Input to Output
  • Worldwide Safety Approvals:
    IEC60950-1
  • US Safety Approvals:
    UL/cUL60950-1
  • Other Safety Approvals:
    China Compulsory Certification, GB4943
    Approved as Limited Power Source
    RCM
  • EMC:
    EN55032, level B conducted & radiated

Declaration of Conformity

TUV Certificate

CB Certificate

Unfortunately there are no 3D models available for this product.