XPInsight

Powerful diagnostics and secure access control

XPInsight is an invaluable tool to streamline and accelerate your product development, test and support processes. Its user-friendly interface is equipped with a comprehensive system dashboard that provides control, monitoring, graphing and datalogging features.

Crafted for ease of use using Human-Centered Design principles, XPInsight ensures you can intuitively and quickly access the information you need.

A window into application health

Real-time diagnostics for fast, efficient problem solving

Reducing troubleshooting time after a system shutdown event is critical for maintaining operational efficiency. FLXPro's fully digital architecture provides the Black Box Snapshot feature which records in-depth system status at shutdown and three minutes prior to shutdown.
 
By uniquely detecting and logging four snapshots before overwriting, users can diagnose power supply or application issues faster to improve the performance and reliability of their end application.

Peace of mind through application security

Blocking unauthorised access with secure password protection

With more end applications being built on digital architecture and connected to the internet, the need for application safety and security is critically important. The Cyber Resilience Act highlights the need to protect any digitally-based components within control systems and end applications which could be vulnerable.
 
FLXPro provides secure multi-level password protection to limit the potential entry points for cyber attackers. Easily managed through XPInsight, this additional level of security helps companies meet modern compliance and cybersecurity standards.

Advanced monitoring for enhanced reliability

Clear status updates and smart cooling functionality 

XPInsight is supported by colorblind-friendly, tri-color LEDs that indicate power supply health. A truth table is incorporated on the chassis for fast, simple interpretation without manuals or digital communications.

Multiple internal temperature measurements enable fast status checks and extensive temperature diagnostics, intelligent fan control, over temperature warnings and alarms.