Blog
DC-DC Converters Technology Healthcare Industrial

Isolated DC-DC converters: Key features & selection tips

Isolated DC-DC converters are power supplies that convert one level of DC voltage to another while providing galvanic isolation between the input and output. Galvanic isolation means that there is no direct electrical connection between the input and output circuits. Instead, energy transfer occurs through a magnetic field in a transformer or via capacitive coupling. This isolation is essential in applications where the input and output must be kept electrically separate for safety, noise reduction, or ground loop elimination.

Discover our extensive range of high-quality isolated DC-DC converters. Easily searchable by power, voltage, format and application they deliver reliable, safe and highly efficient power solutions that are easy to integrate.

Isolated DC-DC Converters Products

What are the key benefits of using isolated DC-DC converters?

Isolated DC-DC converters offer a range of key benefits that make them indispensable in many critical applications, including enhanced safety, noise reduction, and greater system flexibility. Here’s a closer look at the major advantages they provide:

Safety and protection

One of the most significant advantages of isolated DC-DC converters is their ability to protect sensitive downstream components from high voltages. By isolating the input from the output, these converters prevent electrical faults or spikes in the input side from propagating to the output.

Noise reduction 

Isolation helps to reduce electromagnetic interference (EMI) and minimize noise transfer between circuits. This is critical in environments where signal integrity is paramount, such as in medical devices, communications systems, and industrial control applications.

Ground loop elimination

Ground loops occur when there are differences in ground potential between interconnected devices, resulting in unwanted noise. Isolated DC-DC converters eliminate these loops by breaking the direct electrical connection between the input and output grounds.

Enhanced flexibility

Isolated DC-DC converters can be used to convert voltages between different parts of a system that may have different ground potentials. This makes them highly adaptable in complex multi-stage power supply systems.

Isolated DC-DC converters vs. non-isolated DC-DC converters

The primary difference between isolated and non-isolated DC-DC converters is the presence of galvanic isolation. In a non-isolated DC-DC converter, the input and output share a common electrical connection (typically the ground), making it unsuitable for applications where isolation is required.

Non-isolated converters, such as buck, boost, or buck-boost regulators, are generally simpler and more efficient due to the absence of isolation circuitry. They are used in applications where safety concerns are minimal, and the input and output grounds can be connected directly.

In contrast, isolated converters are more complex and tend to be slightly less efficient due to energy losses in the isolation transformer and other associated components. However, their ability to handle higher voltage differentials and provide protection from electrical hazards makes them indispensable in critical applications.

Isolated DC-DC converters vs. DC-DC switching regulators

DC-DC switching regulators are a broad category of power supplies that regulate output voltage by switching the input voltage on and off at high frequencies. Isolated DC-DC converters are a specific subset of these regulators that incorporate galvanic isolation.

A key distinction is that while all isolated DC-DC converters are switching regulators, not all DC-DC switching regulators are isolated. Non-isolated switching regulators like buck and boost converters focus primarily on efficient voltage conversion and regulation, but they don't provide the additional protection and noise reduction benefits offered by isolated converters.

When deciding between isolated and non-isolated switching regulators, the choice depends largely on the need for safety, noise immunity, and the complexity of the power system.

Different design topologies available in DC-DC converters

Several types of isolated DC-DC converters are available and each of them are suited to different applications:

Flyback converters

Commonly used in low to medium power applications, flyback converters store energy in a transformer during the switch-on period and release it to the load during the switch-off period. These converters offer high isolation and are cost-effective for applications such as battery chargers and low-power supplies.

Forward converters

More efficient than flyback converters, forward converters transfer energy directly from the input to the output through the transformer during the switch-on period. They are often used in medium to high-power applications such as telecommunications and industrial equipment.

Push-pull converters

Ideal for medium to high-power applications, push-pull converters use two switches to alternate the current direction through the transformer. This provides higher power density and efficiency.

Full-bridge converters

Used in high power applications, full-bridge converters employ four switches to transfer energy through the transformer. This design offers the highest efficiency and power output, making it suitable for demanding applications like data centers and industrial motor drives.

What do I need to think about when choosing an isolated DC-DC converter?

Selecting the right isolated DC-DC converter for your application requires careful consideration of several factors:

Input and output voltage

Ensure the converter can handle your required input and output voltage range and consider future scalability as well.

Power rating

Choose a converter with a power rating that matches or exceeds your load requirements. Beware though as overloading a converter can lead to inefficiencies and failures.

Isolation voltage

Check the required isolation voltage for your application, especially in high-voltage or safety-critical environments.

Efficiency

Higher efficiency reduces heat dissipation and energy costs, making it essential for applications with limited cooling or high operational time.

Regulation

Consider how tightly the converter needs to regulate the output voltage. Precision-sensitive applications may require a converter with low output ripple and high stability.

EMI and noise considerations

For noise-sensitive applications, select a converter with built-in EMI filters or a low-noise design.

Summary

By evaluating these factors and comparing various types of isolated DC-DC converters, you can identify the most suitable solution for your power supply needs. This approach ensures that you select a converter that not only meets your technical requirements but also enhances the overall efficiency and reliability of your power system.

Download a wealth of technical information in our extensive reference resource - Your Essential Guide to Power Supplies.