XP Power
LP-MD Series

LP-MD Series

250W to 450W configurable AC-DC power supplies, available for medical applications

Configurable power supplies offer extreme flexibility allowing specifications to be tailored for the exact application. By using a set of standard chassis and modules a bespoke power supply with full EMC and medical safety approvals, can be built, tested and shipped without delay.

The standard LP-MD series have the requisite approvals for use in medical applications.

Features

  • 250W to 450W fan cooled

  • 150W to 225W convection cooled

  • Configurable for fast time to market

  • Output modules 1.8V to 48VDC

  • Input range 90 to 264VAC

  • Wide output voltage adjustment range

  • All outputs isolated

  • Medical approvals

  • SEMI F47 certified

  • Low profile suitable for 1U applications

  • 3 year warranty

This product can be tailored to your application.

Configure your power supply
Model numberPowerInput voltageOutput voltageOutput currentActions
250WSingle PhaseConfigurableConfigurable
350WSingle PhaseConfigurableConfigurable
450WSingle PhaseConfigurableConfigurable