1A - 10A
IEC320-C14 filtered inlet
Screw mount
Compact design
Medical version
Voltage range 0 to 250VAC
Current rating 1, 3, 6 & 10A
6.3 x 0.8mm faston terminals
Bleed resistor
Shielded metal body
Wide operating temperature range
3 year warranty

Medical single stage chassis mount filter
The FHSM single stage filters are housed in a compact, chassis mounting metal case, for medical applications with a low 5µA @250VAC earth leakage. Input and output connections are via 6.3 x 0.8mm Faston terminals.
The filter should be fitted as close as possible to the mains cable entry point to minimize any radiated emissions from the mains cable within the equipment.
Suitable for class I appliances, all models feature a shielded metal body, and are fitted with a bleed resistor to safely discharge the filter capacitors when power is disconnected.
Chassis mount filter
Single stage
Compact design
Medical version
Voltage range 0 to 250VAC
Current rating 1, 3, 6, 10, 15 & 20A
6.3 x 0.8mm Faston terminals
Bleed resistor
Shielded metal body
Wide operating temperature range
3 year warranty
| Model number | Rated current | Rated voltage | Mounting | Filter stages | Actions |
|---|---|---|---|---|---|
| 1A | 0 - 250VAC | Chassis Mount | Single | ||
| 3A | 0 - 250VAC | Chassis Mount | Single | ||
| 6A | 0 - 250VAC | Chassis Mount | Single | ||
| 10A | 0 - 250VAC | Chassis Mount | Single | ||
| 15A | 0 - 250VAC | Chassis Mount | Single | ||
| 20A | 0 - 250VAC | Chassis Mount | Single |
No resources yet.