AUM90 Series
90W desktop AC-DC power supplies in a sealed IP42 case for medical, home healthcare & ITE applications
The AUM90 series of 90W external desktop power supplies deliver outputs from 12V to 54VDC and adhere to global medical, home healthcare and ITE safety standards. Additionally, they conform to the energy efficiency level VI (level VII ready) standards with featuring high active mode efficiency and low no load power consumption, improving reliability.
Available in class I or class II construction, the AUM90's gasketed design and reinforced isolation enhance safety in medical devices and home healthcare equipment. Low patient leakage current, 2 x MOPP isolation, compact design, wide 80 to 264VAC input for universal use and high efficiency makes the AUM90 ideal for a wide range of industrial technology and BF rated medical applications.
Features
Output voltages from 12V to 54VDC
Input voltage range 80 to 264VAC
Power-On LED status indicator
Energy efficiency level VI (level VII ready) & EU2019/1782
Medical, home healthcare & ITE safety approvals
IP42 ingress protection
Low patient leakage current
<0.15W standby power
Class B conducted & radiated emissions
Class I or class II construction
0 to +60°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
AUM90PS12 | 90W | Single Phase | 12V | 7A | Datasheet | Stock | RFQ |
|
|
AUM90PS15 | 90W | Single Phase | 15V | 6A | Datasheet | Stock | RFQ |
|
|
AUM90PS19 | 90W | Single Phase | 19V | 4.73A | Datasheet | Stock | RFQ |
|
|
AUM90PS24 | 90W | Single Phase | 24V | 3.75A | Datasheet | Stock | RFQ |
|
|
AUM90PS36 | 90W | Single Phase | 36V | 2.5A | Datasheet | RFQ | |
|
|
AUM90PS48 | 90W | Single Phase | 48V | 1.87A | Datasheet | Stock | RFQ |
|
|
AUM90PS54 | 90W | Single Phase | 54V | 1.67A | Datasheet | RFQ | |
|
|
AUM90PS12C2-8 | 90W | Single Phase | 12V | 7A | Datasheet | Stock | RFQ |
|
|
AUM90PS15C2-8 | 90W | Single Phase | 15V | 6A | Datasheet | RFQ | |
|
|
AUM90PS19C2-8 | 90W | Single Phase | 19V | 4.73A | Datasheet | RFQ | |
|
|
AUM90PS24C2-8 | 90W | Single Phase | 24V | 3.75A | Datasheet | Stock | RFQ |
|
|
AUM90PS36C2-8 | 90W | Single Phase | 36V | 2.5A | Datasheet | RFQ | |
|
|
AUM90PS48C2-8 | 90W | Single Phase | 48V | 1.87A | Datasheet | RFQ | |
|
|
AUM90PS54C2-8 | 90W | Single Phase | 54V | 1.67A | Datasheet | RFQ |