QAM60 Series
4:1 input, 60W, regulated, DC-DC converters in a ¼ brick package for medical (CF) 2 x MOPP applications
The QAM60T series of medically approved 60W DC-DC converters combines high efficiency, a wide 4:1 input range, and single / dual outputs from 5V to 24VDC in a compact quarter-brick package. Designed to help optimize board space and simplify thermal management, the QAM60T series provides a reliable power solution for a wide range of applications. Its global medical safety approvals, reinforced isolation, remote on/off control, and extended temperature operation ensure dependable performance in demanding environments.
While ideally suited to CF-rated medical equipment, including patient monitoring, diagnostic and imaging systems, patient treatment, and surgical equipment, the QAM60T is also suitable for telecommunications infrastructure, distributed power architectures, battery-operated equipment and factory automation.
Features
Regulated single outputs 5V to 24VDC
Dual regulated outputs ±12V & ±15VDC
4:1 input ranges 9V to 36VDC
Baseplate cooled ¼ brick package
Medical safety approvals
Design suitable for CF applications
Low patient leakage
5kVAC isolation
Class A EMC with no external components
Remote On/Off, remote sense
Short circuit, overload & overvoltage protection
-40°C to +105°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
QAM60T24S05 | 60W | 9 to 36VDC | 5V | 12A | Datasheet | Stock | RFQ |
|
|
QAM60T24S12 | 60W | 9 to 36VDC | 12V | 5A | Datasheet | Stock | RFQ |
|
|
QAM60T24S15 | 60W | 9 to 36VDC | 15V | 4A | Datasheet | Stock | RFQ |
|
|
QAM60T24S24 | 60W | 9 to 36VDC | 24V | 2.5A | Datasheet | Stock | RFQ |
|
|
QAM60T24D12 | 60W | 9 to 36VDC | 12V, -12V | 2.5A, -2.5A | Datasheet | Stock | RFQ |
|
|
QAM60T24D15 | 60W | 9 to 36VDC | 15V, -15V | 2A, -2A | Datasheet | Stock | RFQ |