LBA100 Series
Low cost, enclosed, chassis mount 100W AC-DC power supplies for industrial technology and ITE applications
The LBA100 series of compact, convection‑cooled 100W AC‑DC power supplies are designed to deliver quiet, consistent performance across a wide range of industrial technology applications. With a wide input range, regulated single output voltages from 5V to 48VDC and output voltage adjustment, the LBA100 series provides engineers with a versatile and robust power platform suitable for demanding industrial environments.
Featuring Class B conducted and radiated emissions, worldwide ITE safety approvals, wide temperature range, compact footprint, a Power-On LED status indicatorand an integrated connector cover, the LBA100 is designed for easy integration into applications including auxiliary power units, security and surveillance systems, industrial automation, lighting control, smart home and building control equipment.
Features
100W convection cooled
129.0 x 97.0mm (5.1" x 3.8") footprint, 30.0mm profile
Input voltage range 90 to 264VAC
Output voltages from 5V to 48VDC
Output voltage trim
Class B conducted & radiated emissions
Short circuit, overvoltage & overload protection
Efficiency to 89%
Industrial technology & ITE approvals
Power-On LED status indicator
-30°C to +70°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
LBA100US05 | 100W | Single Phase | 5V | 16A | Datasheet | Stock | RFQ |
|
|
LBA100US12 | 100W | Single Phase | 12V | 8.4A | Datasheet | Stock | RFQ |
|
|
LBA100US15 | 100W | Single Phase | 15V | 6.7A | Datasheet | Stock | RFQ |
|
|
LBA100US24 | 100W | Single Phase | 24V | 4.2A | Datasheet | Stock | RFQ |
|
|
LBA100US48 | 100W | Single Phase | 48V | 2.2A | Datasheet | Stock | RFQ |