XP Power

Visit XP Power at MD&M West

Request a free pass and power your next medical innovation

We have limited complimentary passes available for MD&M West attendees!

Apply for a free pass and discover how our latest medical power supplies can reduce your risk and accelerate your time to market. With configurable and programmable outputs, multiple cooling options, built-in isolation, and low leakage currents, our solutions are fully certified to international medical safety standards and engineered for demanding healthcare environments.

Reliable power at the heart of medical innovation

FLXPro series

  • 1.3kW digital, configurable AC-DC power supplies

  • Industry-leading 1U package

  • Medical safety standards, 2xMOPP

  • Programmable 9V-66V outputs

  • SiC/GaN design enables 93% efficiency

  • Real-time diagnostics and troubleshooting

CCR series

  • Compact 110W to 550W AC-DC power supplies

  • Fan, convection and conduction-cooled ratings

  • Medical (BF) safety standards

  • Single voltage outputs from 12 to 54VDC

  • High efficiency, up to 94%

  • Low patient leakage <75µA

HRL30 series

  • 30W high voltage DC-DC converter

  • Output voltage up to 6kVDC

  • 0 to 100% programmable output & current

  • Low ripple <0.05%

  • Voltage and current monitor outputs

  • Premier thermal performance

The power behind precision medical devices

HPA1K5 series

  • Digital, scalable 1.5kW AC-DC power supplies

  • 0 to 105% programmable voltage and current

  • Protocols: PMBus, CANopen, MODBUS & SCPI

  • Medical safety standards

  • User defined signals, controls and alarms

  • Nominal output voltages 24/36/48/60VDC

PGD and PGW series

  • 65W-140W GaN-based PD chargers

  • Auto-selected outputs from 5V-28VDC

  • Medical, home healthcare safety approvals

  • USB PD 3.1/3.0 & QC4.0/3.0 fast charging

  • Energy efficiency level VI (level VII ready) and EU2019/1782

  • IP22 environmental rating

BCT40 series

  • 40W DC-DC converters

  • Compact 1" x 1" x 0.41” package

  • 4:1 wide input voltage range

  • Single and dual outputs from 3.3V to 24VDC

  • 10% adjustment trim, remote on/off

  • 2kVDC isolation

MD&M West 2026 | XP Power