Resources
Filter by
EN55032 Replaces EN55022
EN55032 is the new standard for EMC emissions replacing EN55022, the standard for ITE equipment, and two other EMC stand...
3, 6 & 15 Watt medical DC/DC converters offer 2 x MOPP and patient leakage to 2 µA
The JHL & JHM series of encapsulated, isolated and regulated DC-DC converters for medical applications.
Encapsulated 80 Watt AC-DC modules in an ultra-compact footprint
ECE80 series of 80W single output AC-DC encapsulated power supply modules with high efficiency and a low no load input p...
Removing heat from sealed enclosures
Demand for power supplies that can withstand harsh environmental conditions does not only come from defense applications...
Miniature 2 Watt DC-DC converters for use in medical applications
IML02 & ISM02 miniature 2W rated DC-DC converters for use in medical device applications that require safety isolation b...
IEC60601: understanding the changes from 2nd to 3rd edition
Medical Power Supplies Standard Challenges The general standard IEC 60601 is the accepted standard for medical equipm...
Hi-Pot safety certification - understanding the tests required
Certifying a new product to relevant safety standards is an essential part of any design and development process. But fa...
IEC60601-1-2 Medical EMC; 4th Edition
Medical electrical equipment – Part 1-2: General requirements for basic safety and essential performance – Collateral St...
Power Systems for Railway Applications
Rail applications demand that equipment is able to withstand the harsh climatic, mechanical and electrical environments...
Input Protection
Input protection is implemented in power supplies and DC/DC converters to ensure safe operation. The input fuse fitted w...
Compact 65 Watt external power supply meets Level VI requirements
Suiting medical & commercial applications, ALM65 series of external single output 65 Watt AC-DC power supplies.
Getting heat out of sealed power supply enclosures
In harsh environments where a sealed enclosure is necessary, baseplate cooling is a simple and inexpensive solution to t...