Press Releases

Compact, extended range, programmable DC power supply

XP Power today announced a new single output programmable DC power supply that is ideal for use in a wide variety of applications including laboratory, production, and embedded test & measurement. Multiple interfaces including USB, analogue, and LAN are built-in as standard, enhancing the flexibility and controllability of the unit.

Measuring just 44mm (1.73”) tall and with a footprint of 224mm (8.82”) x 262 mm (10.3”), the PLS600 occupies very little space in benchtop applications and a 1U 19” rack mounting option accommodates either 1 or 2 PLS600 supplies.

There is a total of five units in the PLS600 range offering DC output voltages of 30V, 50V, 100V, 200V and 400V – all with a 600W power rating. The extended range allows a wide variety of voltage and current ratings to be obtained from a single unit, for example the 30V model supports output currents up to 33A with a maximum power rating of 600W. The units can be operated in series and / or parallel, allowing for higher voltages (600V) or higher power (2400W) to be achieved. 

The units offer excellent load and line regulation and can be programmed to an accuracy of around 0.1%. Inbuilt 12-bit D/A and A/D converters allow the units to report voltage and current with high degrees of accuracy.

Remote sense is included to allow use with loads that are located away from the unit. Inbuilt OVP (over voltage protection), OCP (over current protection) and OPP (overpower protection) limit the output current and voltage to avoid any damage to the unit under test (UUT).

PLS600 PSUs are all LXI certified, thereby meeting interoperability standards for LAN-based instruments. Standard LabVIEW and IVI drivers are available for use with all standard software. The units support “Standard Commands for Programmable Instruments” (SCPI) and user-developed SCPI-based software is also supported. An integrated scripting capability allows programming and generation of user-defined output profiles to suit a wide variety of unique requirements.

The PLS600 series is available from Digi-Key, element14, Newark, Farnell, Mouser, RS Components, approved regional distributors, or direct from XP Power and offers a 3-year warranty.  

More Info - PLS600 Series